Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Digital Audio Snake Cable, 16 Pair 24 AWG (7 x 32) Tinned Copper, Datalene® insulation, Individually Foil Shielded and Jacketed, Overall Beldfoil® Shield, Flexible PVC Jacket, CMG
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Digital audio |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 16 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.068 in (1.7 mm) | Brown and Numbered 1, Red and Numbered 2, Orange and Numbered 3, Yellow and Numbered 4, Green and Numbered 5, Blue and Numbered 6, Purple and Numbered 7, Gray and Numbered 8, White and Numbered 9, Black and Numbered 10, Tan and Numbered 11, Pink and Numbered 12, Gray/Brown Stripe and Numbered 13, Gray/Red Stripe and Numbered 14, Gray/Orange Stripe and Numbered 15, Gray/Yellow Stripe and Numbered 16 | HDPE |
| Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Indiv. Foil tapes bonded to inner jacket |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.167 in (4.24 mm) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.944 in | Yes |
| Nom. Characteristic Impedance |
|---|
| 110 Ohm |
| Nom. Velocity of Prop. |
|---|
| 76% |
| Frequency [MHz] |
|---|
| 0.384 |
| 0.706 |
| 0.768 |
| 1.024 |
| 1.411 |
| 1.536 |
| 2.048 |
| 2.822 |
| 3.072 |
| 4.096 |
| 5.645 |
| 6.144 |
| 8.192 |
| 11.29 |
| 12.288 |
| 24.576 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C To +60°C |
| Max. Pull Tension: | 264 lbs (120 kg) |
| Bulk Cable Weight: | 367 lbs/1000ft (546 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMG |
| CEC / C(UL) Compliance: | CMG. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | AES/EBU |
| Notes: | Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.415 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1850F Z4B1000 | Violet Z4B | Reel | 1,000 ft | 612825124429 | C |
| Footnote: | C - CRATE REEL PUT-UP. |