Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1200)Fiber Patch Cords
(488)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, Al. braid shield (60% coverage), .045" bare copper-covered steel static ground, PVC jacket.
Life Cycle Status: Discontinued
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2024-07-08 |
| RG Type: | 6 |
| Series Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 | Solid | 0.04 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in (4.6 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Aluminum | 60% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.27 x 0.405 in |
| Frequency | Min. Structural Return Loss |
|---|---|
| 950 - 2250 MHz | 15 dB |
| 2250 - 3000 MHz | 10 dB |
| Frequency | Nom. Attenuation | Max. Attenuation |
|---|---|---|
| 5 MHz | 0.5 dB/100ft | 0.58 dB/100ft |
| 55 MHz | 1.4 dB/100ft | 1.6 dB/100ft |
| 211 MHz | 2.6 dB/100ft | 3.05 dB/100ft |
| 500 MHz | 4.1 dB/100ft | 4.66 dB/100ft |
| 750 MHz | 5.1 dB/100ft | 5.65 dB/100ft |
| 862 MHz | 5.5 dB/100ft | 6.1 dB/100ft |
| 1000 MHz | 6 dB/100ft | 6.55 dB/100ft |
| 1450 MHz | 7.8 dB/100ft | 8 dB/100ft |
| 1800 MHz | 8.6 dB/100ft | 8.8 dB/100ft |
| 2250 MHz | 9.8 dB/100ft | 10 dB/100ft |
| 3000 MHz | 11.3 dB/100ft | 11.9 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 28 Ohm/1000ft (92 Ohm/km) | 9 Ohm/1000ft (30 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
| Voltage Rating |
|---|
| 350 V RMS |
| Operating |
|---|
| -40°C To +80°C |
| Max. Pull Tension: | 160 lbs (73 kg) |
| Bulk Cable Weight: | 41 lbs/1000ft (61 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.390 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1839A 0101000 | Black | Reel | 1,000 ft | 612825124276 | C |
| Footnote: | C - CRATE REEL PUT-UP. |