RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuous Corrugated Aluminum Armor, PVC Outer Jacket, CM, PLTC
| Suitable Applications: | exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.025 in (0.64 mm) | 0.665 in (16.9 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.350 in (8.89 mm) |
| Armor Type & Material |
|---|
| CCAA - Continuously Corrugated Aluminum Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 0.665 in (16.9 mm) |
| Overall Cable Diameter (Nominal): | 0.665 in (16.9 mm) |
| Element | Nom. Conductor DCR | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| Pair(s) | 15 Ohm/1000ft (49 Ohm/km) | 120 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC) |
| UL Temperature | Operating |
|---|---|
| 105°C | -25°C to +105°C |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 194 kg/km (130 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Aerial |
| Flammability / Reaction to Fire: | UL1685 Vertical Tray Flame Test |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.72 Revision Date: 05-31-2024 |