(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)One 18 AWG solid bare copper-covered steel, foam polyethylene (FPE) insulation, Duobond® IV Quad Shield, PVC inner jacket, continuously corrugated aluminum armor, PVC outer jacket.
Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.0403 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.178 in |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.298 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 60% | |
Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 4 | Aluminum | 40% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.605 in |
Type of Armor | Material |
---|---|
Continuously Corrugated | Aluminum |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
28 Ohm/1000ft | 3.6 Ohm/1000ft | 3.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
100 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.35 dB/100ft |
2 MHz | 0.38 dB/100ft |
5 MHz | 0.45 dB/100ft |
10 MHz | 0.59 dB/100ft |
20 MHz | 0.86 dB/100ft |
50 MHz | 1.37 dB/100ft |
100 MHz | 1.97 dB/100ft |
200 MHz | 2.82 dB/100ft |
300 MHz | 3.48 dB/100ft |
400 MHz | 4.04 dB/100ft |
Nominal Delay |
---|
1.28 ns/ft |
Frequency [MHz] | Min. SRL (Structural Return Loss) |
---|---|
1 MHz | 23 dB |
2 MHz | |
5 MHz | |
10 MHz | |
20 MHz | |
50 MHz | |
100 MHz | |
200 MHz | |
300 MHz | |
400 MHz |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | SRL Min 23dB (5MHz - 50MHz) |
UL Temp Rating: | 75°C |
Operating Temp Range: | -30°C to +75°C |
Max. Pull Tension: | 162 lbs |
Min Bend Radius/Minor Axis: | 6.85 in |
NEC Articles: | Article 725, Article 800 |
NEC/(UL) Compliance: | CL2R, CM |
RG Type: | 6/U Type |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL Vertical Tray |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.224 Revision Date: 09-30-2020 |