Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13445)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4791)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuously Corrugated Aluminum Armor, PVC Outer Jacket, PLTC CMG SUN RES Profibus DP
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.035 in (0.89 mm) | 0.099 in (2.5 mm) | Red & Green | Flame Retardant, Foam w/ skin |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.043 in (1.1 mm) | 0.315 in (8.00 mm) |
| Armor Type & Material |
|---|
| CCAA - Continuously Corrugated Aluminum Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 0.665 in (16.9 mm) |
| Overall Cable Diameter (Nominal): | 0.665 in (16.9 mm) |
| Element | Nom. Conductor DCR | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|
| Pair(s) | 16 Ohm/1000ft (52 Ohm/km) | 150 Ohm | 78% | 2.3 Amps per Conductor |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 3.9 Ohm/1000ft (13 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 0.2 | 0.27 dB/100ft |
| 4 | 0.67 dB/100ft | |
| 16 | 1.37 dB/100ft |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 0.2 | 1.1 dB/100m |
| 4 | 2.65 dB/100m |
| 16 | 5.4 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC) |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 2.5 in |
| Max. Pull Tension: | 50 lbs (23 kg) |
| Bulk Cable Weight: | 170 lbs/1000ft (250 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, 1202, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.257 Revision Date: 05-31-2024 |