Product Hierarchy
Product Hierarchy

183076F - Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, CCA Armor, PVC Jkt, ISA/SP-50 Type A, PLTC, ITC, CM


Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Continuously Corrugated Aluminum Armor, PVC Outer Jacket, ISA/SP-50 Type A, PLTC, ITC, CM

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNumber of ElementAWGStrandingMaterial
Pair(s)1187x26TC - Tinned Copper
Insulation
ElementMaterialThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.022 in0.088Blue & Orange
Outer Shield Material
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket Material
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.280 in
Armor
Armor Type & Material
CCA - Continuously Corrugated Aluminum Armor
Outer Jacket Material
MaterialThicknessNom. Diameter
PVC - Polyvinyl Chloride0.055 in0.565 in
Cable Diameter (Nominal): 0.565 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-ShieldCharacteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)5.86 Ohm/1000ft45 pF/ft100 Ohm66%5.2 Amps per Conductor
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss
Pair(s)39 kHz0.08 dB/100ft
High Freq
Max. Insertion Loss (Attenuation)Max./Min. Input Impedance (unFitted)
0.091 dB/100ft100 Ohm
Voltage
UL Voltage Rating
300 V (CM, PLTC), 150 V (ITC)

Mechanical Characteristics

Temperature
UL RatingOperating
105°C-40°C to +105°C
Bend Radius
Stationary Min.
6.8 in
Max. Pull Tension: 59 lbs
Bulk Cable Weight: 145 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Fire Resistance: UL1685 UL Loading, IEC 60332-1-2
NEC / UL Compliance: Article 725, Article 727, Article 800, CM, ITC, PLTC
CEC / C(UL) Compliance: CM
CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA/SP-50 Type A

History

Update and Revision: Revision Number: 0.220 Revision Date: 09-30-2020
Date: 2006-04-18
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product