(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.0403 in | 1 |
Table Notes: | Corrosion Resistance |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 60% |
Table Notes: | CoreGuard® |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.27 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
6.4 Ohm/1000ft | 9 Ohm/1000ft | 9 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
950 - 2250 MHz | 15 dB |
2250 - 3000 MHz | 10 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
5 MHz | 0.5 dB/100ft |
55 MHz | 1.4 dB/100ft |
211 MHz | 2.6 dB/100ft |
500 MHz | 4.1 dB/100ft |
750 MHz | 5.1 dB/100ft |
862 MHz | 5.5 dB/100ft |
1000 MHz | 6 dB/100ft |
1450 MHz | 7.8 dB/100ft |
1800 MHz | 8.6 dB/100ft |
2250 MHz | 9.8 dB/100ft |
3000 MHz | 11.3 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 83% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.58 dB/100ft |
55 MHz | 1.6 dB/100ft |
211 MHz | 3.05 dB/100ft |
500 MHz | 4.66 dB/100ft |
750 MHz | 5.65 dB/100ft |
862 MHz | 6.1 dB/100ft |
1000 MHz | 6.55 dB/100ft |
1450 MHz | 8 dB/100ft |
1800 MHz | 8.8 dB/100ft |
2250 MHz | 10 dB/100ft |
3000 MHz | 11.9 dB/100ft |
Non-UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 80°C |
Operating Temp Range: | -55°C To +80°C |
Bulk Cable Weight: | 24 lbs/1000ft |
Max. Pull Tension: | 80 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
RG Type: | 6/U Type |
Series Type: | 6 |
Environmental Space: | Outdoor - Water Exposure |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1829BC 0101000 | Black | Reel | 1,000 ft | 612825320081 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.336 Revision Date: 09-30-2020 |