Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Broadband Coax, Series 6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PVC Jacket, CM
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas |
| Series Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 AWG | Solid | 0.040 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.180 in (4.57 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Aluminum | 60% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.270 in (6.86 mm) |
| Frequency | Min. Structural Return Loss |
|---|---|
| 950 - 2250 MHz | 15 dB |
| 2250 - 3000 MHz | 10 dB |
| Frequency | Max. Attenuation |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 55 MHz | 1.60 dB/100ft |
| 211 MHz | 3.05 dB/100ft |
| 250 MHz | 3.30 dB/100ft |
| 270 MHz | 3.37 dB/100ft |
| 300 MHz | 3.55 dB/100ft |
| 330 MHz | 3.74 dB/100ft |
| 350 MHz | 3.85 dB/100ft |
| 400 MHz | 4.15 dB/100ft |
| 450 MHz | 4.40 dB/100ft |
| 500 MHz | 4.66 dB/100ft |
| 550 MHz | 4.90 dB/100ft |
| 600 MHz | 5.10 dB/100ft |
| 750 MHz | 5.65 dB/100ft |
| 870 MHz | 6.11 dB/100ft |
| 1000 MHz | 6.55 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.4 Ohm/1000ft (21 Ohm/km) | 9 Ohm/1000ft (30 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| Operating |
|---|
| -40°C to +75°C |
| Installation Min. |
|---|
| 2.7 in |
| Max. Pull Tension: | 66 lbs (30 kg) |
| Bulk Cable Weight: | 27 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Sunlight Resistance, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | CM, CATV |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ANSI/SCTE 74 |
| Update and Revision: | Revision Number: 0.368 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1829AC 010C100 | Black | Coil | 100 ft | 612825123989 | |
| 1829AC 010U250 | Black | UnReel | 250 ft | 612825124009 | |
| 1829AC 010U500 | Black | UnReel | 500 ft | 612825124016 | |
| 1829AC 0101000 | Black | Reel | 1,000 ft | 612825124023 | C |
| 1829AC 010U1000 | Black | UnReel | 1,000 ft | 612825123996 | C |
| 1829AC 008U1000 | Gray | UnReel | 1,000 ft | 612825123927 | C |
| 1829AC 009C100 | White | Coil | 100 ft | 612825123934 | |
| 1829AC 009U250 | White | UnReel | 250 ft | 612825123958 | |
| 1829AC 009U500 | White | UnReel | 500 ft | 612825123965 | |
| 1829AC 0091000 | White | Reel | 1,000 ft | 612825123972 | C |
| 1829AC 009U1000 | White | UnReel | 1,000 ft | 612825123941 | C |
| Footnote: | C - CRATE REEL PUT-UP. |