(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Audio Snake Cable, 12 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, PVC Jacket, Ripcord, CMR
Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 22 AWG | 7x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.05 in (1.3 mm) | Black, Red |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Individual pair tapes are adhered to their inner jackets for easy stripping |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
Element | Material | Nom. Diameter |
---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.133 in (3.38 mm) |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.635 in (16.1 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.635 in (16.1 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 14.8 Ohm/1000ft (48.6 Ohm/km) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 50 Ohm | 66% | 1.45 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (CMR) |
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
6.4 in (160 mm) | 6.4 in (160 mm) |
Max. Pull Tension: | 365 lbs (166 kg) |
Bulk Cable Weight: | 225 lbs/1000ft (335 kg/km) |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL1666 Riser, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMR |
CEC / C(UL) Compliance: | CMR |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Plenum Number: | 1818P |
Update and Revision: | Revision Number: 0.373 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1818R 010500 | Black | Reel | 500 ft | 612825123682 | C |
1818R 0101000 | Black | Reel | 1,000 ft | 612825123675 | C |
1818R 0105000 | Black | Reel | 5,000 ft | 612825433972 |