Audio Snake Cable, 12 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, PVC Jacket, Ripcord, CMR
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 12 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.05 in (1.3 mm) | Black, Red |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Individual pair tapes are adhered to their inner jackets for easy stripping |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
| Element | Material | Nom. Diameter |
|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.133 in (3.38 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.635 in (16.1 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.635 in (16.1 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 14.8 Ohm/1000ft (48.6 Ohm/km) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 66% | 1.45 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 11.8 Ohm/1000ft (38.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.4 in (160 mm) | 6.4 in (160 mm) |
| Max. Pull Tension: | 365 lbs (166 kg) |
| Bulk Cable Weight: | 225 lbs/1000ft (335 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Plenum Number: | 1818P |
| Update and Revision: | Revision Number: 0.375 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1818R 0101000 | Black | Reel | 1,000 ft | 612825123675 | C |
| 1818R 0105000 | Black | Reel | 5,000 ft | 612825433972 |
| Footnote: | C - CRATE REEL PUT-UP. |