(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 8 | 22 | 7x30 | TC - Tinned Copper |
Element | Material | Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in | 0.05 | Black, Red |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Individual pair tapes are adhered to their inner jackets for easy stripping |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
Element | Material | Nom. Diameter |
---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.133 in |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.030 in | 0.503 in | Yes |
Cable Diameter (Nominal): | 0.503 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 14.8 Ohm/1000ft | 31 pF/ft | 56 pF/ft | 50 Ohm | 66% | 1.45 Amps per conductor @ 25°C |
Nom Outer Shield DCR: | 11.8 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CMR) |
UL Rating | Operating |
---|---|
60°C | -20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
5 in | 5 in |
Max. Pull Tension: | 243 lbs |
Bulk Cable Weight: | 145 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Fire Resistance: | UL1666 Riser |
NEC / UL Compliance: | Article 800, CMR |
CEC / C(UL) Compliance: | CMR |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 1817P |
Update and Revision: | Revision Number: 0.319 Revision Date: 09-30-2020 |