(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Audio Cable, 1-24 AWG stranded high-conductivity bare copper pair with PVC insulation, +90% bare copper spiral shield, PVC jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 24 AWG | 27x38 | BC - Bare Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.059 in mm | Blue, Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Spiral Serve / Screen | Bare Copper (BC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 0.236 in |
| Overall Cable Diameter (Nominal): | 0.236 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 22.8 Ohm/1000ft | 33 pF/ft (110 pF/m) | 61 pF/ft (200 pF/m) | 0.219 µH/ft (0.719 µH/m) | 3.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 11.6 Ohm/1000ft (38.1 Ohm/km) |
| Voltage Rating |
|---|
| 30 V |
| Operating |
|---|
| -30°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.25 in (184 mm) | 7.25 in |
| Max. Pull Tension: | 10 lbs (4.5 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.586 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1813A B59328 | Black, Matte | Reel | 328 ft | 612825123408 | C |
| 1813A B591000 | Black, Matte | Reel | 1,000 ft | 612825123392 | C |
| Footnote: | C - CRATE REEL PUT-UP. |