Networking & Data Cable
(672)Industrial Ethernet Cable
(183)Enterprise Category Cable
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
(12367)Indoor Fiber Cable
(1418)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3083)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
(697)Type A
(530)Type A Field Attachables
(344)Type A Receptacles
(45)Type A Single-Ended Cordsets
(84)Type A Double-Ended Cordsets
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
(809)M12 Power
(318)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(154)Double-Ended Cordsets
(88)Splitter
(12)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(229)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(9)Single-Ended Cordsets
(65)Double-Ended Cordsets
(32)Accessories
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
(959)M12
(700)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(248)M12-M12 Cordsets
(158)M12-M8 Cordsets
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
(1050)Fiber Patch Cords
(448)Double-Ended Cordsets
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
(929)SPIDER Fast/Gigabit Switches
(41)Managed Switches
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
(45)Embedded Ethernet
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
(4)24 AWG stranded (42x40) high-conductivity BC conductors, PVC insulation, double bare copper spiral shield (95% coverage), PVC outer jacket.
Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 42x40 | BC - Bare Copper (High Conductivity) | 0.024 in | 2 |
Conductor Count: | 2 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.047 in | 0.0115 in |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.122 in | 0.013 in |
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Bare Copper (BC) | 95% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.213 in | 0.037 in |
0.037 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
23.3 Ohm/1000ft | 23.3 Ohm/1000ft | 5.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
33 pF/ft | 54 pF/ft |
Nominal Inductance |
---|
0.196 µH/ft |
Non-UL Voltage Rating |
---|
100 V RMS |
Non-UL Temp Rating: | 60°C |
Operating Temperature Range: | -30°C To +60°C |
Bulk Cable Weight: | 30 lbs/1000ft |
Max. Pull Tension: | 10 lbs |
Min. Bend Radius/Minor Axis: | 2.25 in |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1812A B59328 | Black, Matte | Reel | 328 ft | 612825123354 |
1812A B591000 | Black, Matte | Reel | 1,000 ft | 612825123347 |
1812A B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft | 612825367116 |
1812A G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825123385 |
1812A G7XN1000 | Blue, Matte | Reel w/Small Barrel | 1,000 ft | 612825367109 |
1812A G7W1000 | Green, Matte | Reel | 1,000 ft | 612825123378 |
1812A G7WN1000 | Green, Matte | Reel w/Small Barrel | 1,000 ft | 612825367093 |
1812A G7V328 | Red, Matte | Reel | 328 ft | 612825123361 |
1812A G7VN1000 | Red, Matte | Reel w/Small Barrel | 1,000 ft | 612825367086 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.371 Revision Date: 02-03-2025 |