Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Speaker Cable, 8 Conductor 14 AWG stranded (104x34) bare copper conductors with PVC insulation, cabled with fillers, paper wrap, flexible PVC jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Bi-amp & Tri-amp Spkr Conn |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2002-04-29 |
| Size | Stranding | Material |
|---|---|---|
| 14 | 104x34 | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | Brown, Red, Orange, Yellow, Green, White, Blue, Black |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.04 in (1.0 mm) | 0.515 in (13.1 mm) |
| Nom. Conductor DCR | Nom. Inductance | Max. Current |
|---|---|---|
| 2.7 Ohm/1000ft | 0.2 µH/ft (0.66 µH/m) | 9.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 400 lbs (180 kg) |
| Bulk Cable Weight: | 189 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Suggested Connectors: Neutrik Speakon®. |
| Update and Revision: | Revision Number: 0.420 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1811A B591000 | Black, Matte | Reel | 1,000 ft | 612825123330 | C |
| Footnote: | C - CRATE REEL PUT-UP. |