Product Hierarchy
Product Hierarchy

1810A - Speaker Cable, 4 Conductor 14 AWG BC, Unshielded, CM


Speaker Cable, 4 Conductor 14 AWG stranded (104x34) high conductivity bare copper conductors with polyolefin insulation, CL3 & CM PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
14104x34BC - Bare Copper4
Conductor Count: 4
Insulation
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.125 in
Color Chart
NumberColor
1Red
2Green
3White
4Black
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal DiameterMin. Wall ThicknessSeparator Material
PVC - Polyvinyl Chloride0.39 in0.002 inPaper Tape

Construction and Dimensions

Cabling
Filler
Polypropylene
Cabling 2
Filler
Paper Tape - Separator Material

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.7 Ohm/1000ft
Capacitance
Nom. Capacitance Between Conductors in QuadNom. Capacitance Conductor to Conductor
57 pF/ft18.5 pF/ft
Inductance
Nominal Inductance
0.2 µH/ft
Current
Max. Recommended Current [A]
9.5 Amps per Conductor at 25ºC
Voltage
Non-UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: 57 pF/ft - Nom. Cap. Between Cond. in a Quad Config.

Temperature Range

Non-UL Temp Rating: 60°C
Operating Temp Range: -20°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 105 lbs/1000ft
Max. Pull Tension: 200 lbs
Min Bend Radius/Minor Axis: 4 in

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1810A B59250Black, MatteReel250 ft612825123316
1810A B59500Black, MatteReel500 ft612825123323
1810A B591000Black, MatteReel1,000 ft612825123309
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Suggested Connectors: Neutrik Speakon®

History

Update and Revision: Revision Number: 0.252 Revision Date: 06-24-2020
Date: 2005-04-01
No accessories are available for this product