S-Video Cable, 2-30 AWG stranded tinned copper coax, foam HDPE insulation, 90% tinned copper spiral serve shield, PVC jacket
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 30 | 7x38 | TC - Tinned Copper | 0.013 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.058 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Yellow |
| Type | Material | Coverage [%] |
|---|---|---|
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.1 in |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.254 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 100 Ohm/1000ft | 100 Ohm/1000ft | 7.5 Ohm/1000ft | 7.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.3 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 5 MHz | 1.4 dB/100ft |
| 10 MHz | 2.1 dB/100ft |
| 30 MHz | 3.8 dB/100ft |
| 50 MHz | 5.1 dB/100ft |
| 100 MHz | 7.6 dB/100ft |
| 200 MHz | 11.3 dB/100ft |
| 400 MHz | 16.9 dB/100ft |
| 700 MHz | 23.3 dB/100ft |
| 900 MHz | 26.9 dB/100ft |
| 1000 MHz | 28.6 dB/100ft |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 78% |
| Non-UL Voltage Rating | UL Voltage Rating |
|---|---|
| 300 V RMS | 30 V RMS |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 12 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| UL AWM Style Compliance: | AWM 1354 |
| RG Type: | Ultra-miniature 59 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL voltage rating: | 30 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1808A B59500 | Black, Matte | Reel | 500 ft | 612825357100 |
| 1808A B59U500 | Black, Matte | UnReel | 500 ft | 612825357124 |
| 1808A B591000 | Black, Matte | Reel | 1,000 ft | 612825357117 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Inner Jacket Separator Material: Paper Tape. |
| Update and Revision: | Revision Number: 0.338 Revision Date: 02-20-2026 |