Microphone Cable, Star Quad, 4 Conductor 28 AWG (19 x 40) High Conductivity Silvered Copper Alloy, PP insulation, 80% Tinned Copper Braid Shield, PVC jacket
| Suitable Applications: | Microphone, Low Noise for high-EMI environments; Line level balanced analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 28 AWG | 19x40 | SCA - Silvered Copper Alloy (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.03 in (0.76 mm) | Blue, White, Blue/White Stripe, White/Blue Stripe |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.115 in (2.92 mm) |
| Overall Cable Diameter (Nominal): | 0.115 in (2.92 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 65 Ohm/1000ft | 40 pF/ft (130 pF/m) | 60 pF/ft (200 pF/m) | 40 Ohm | 0.21 µH/ft (0.69 µH/m) | 66% | 1.6 Amps per conductor @ 30°C |
| Nom Outer Shield DCR: | 7.923 Ohm/1000ft (25.99 Ohm/km) |
| Voltage Rating |
|---|
| 100 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.2 in (30 mm) | 1.2 in (30 mm) |
| Max. Pull Tension: | 9.2 lbs (4.2 kg) |
| Bulk Cable Weight: | 9 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Notes: | Quad connection scheme: The two blue wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the two white wires (or remaining wires) are connected together to form the second conductor. |
| Update and Revision: | Revision Number: 0.492 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1804A J5C100 | Black, Vivid Matte | Reel | 100 ft | 612825123149 | |
| 1804A J5C500 | Black, Vivid Matte | Reel | 500 ft | 612825123156 | F |
| 1804A G8M500 | Matte Yellow | Reel | 500 ft | 612825123132 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |