(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.68 in |
Number | Color |
---|---|
1 | Red & Black |
2 | Red & Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 0.024 in | 24 | 7x32 |
Table Notes: | Indiv. Foil tapes bonded to inner jacket |
Material |
---|
No Shield |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | .180 x .360 in |
Nominal Conductor DCR |
---|
23.7 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
12 pF/ft | 26 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Nominal Characteristic Impedance |
---|
110 Ohm |
Nom. Insertion Loss |
---|
0.69 dB/100ft |
0.93 dB/100ft |
0.96 dB/100ft |
1.07 dB/100ft |
1.19 dB/100ft |
1.21 dB/100ft |
1.31 dB/100ft |
1.41 dB/100ft |
1.45 dB/100ft |
1.57 dB/100ft |
1.76 dB/100ft |
1.83 dB/100ft |
2.01 dB/100ft |
2.24 dB/100ft |
2.3 dB/100ft |
3.08 dB/100ft |
Frequency [MHz] |
---|
0.384 MHz |
0.7056 MHz |
0.768 MHz |
1.024 MHz |
1.4112 MHz |
1.536 MHz |
2.048 MHz |
2.8224 MHz |
3.072 MHz |
4.096 MHz |
5.6448 MHz |
6.144 MHz |
8.192 MHz |
11.2896 MHz |
12.288 MHz |
24.576 MHz |
Max. Recommended Current [A] |
---|
2.75 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 60°C |
Operating Temp Range: | -30°C To +60°C |
UV Resistance: | No |
Bulk Cable Weight: | 33 lbs/1000ft |
Max. Pull Tension: | 33 lbs |
Min Bend Radius/Minor Axis: | 2 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
Other Compliance: | AES/EBU |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1802B 010N1000 | Black | Reel w/Small Barrel | 1,000 ft | 612825123071 |
1802B Z4B5000 | Violet | Reel | 5,000 ft | 612825430018 |
1802B Z4B500 | Violet Z4B | Reel | 500 ft | 612825123064 |
1802B Z4B1000 | Violet Z4B | Reel | 1,000 ft | 612825123057 |
1802B Z4BU1000 | Violet Z4B | UnReel | 1,000 ft | 612825123040 |
1802B Z4BN1000 | Vio Z4B | Reel w/Small Barrel | 1,000 ft | 612825123033 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | For cross-connect use with 1803F (et al.) Digital Audio Snake Cables. The jacket and shield are bonded so both can be removed on automatic stripping equipment. |
Update and Revision: | Revision Number: 0.308 Revision Date: 08-25-2020 |