Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Digital Audio Snake Cable, Plenum-CMP, 6-24 AWG tinned copper pairs, foam FEP insulation, individually shielded with Beldfoil® bonded to numbered/color-coded Flamarrest® jackets so both strip simulteaneously, Banana Peel construction
| Suitable Applications: | Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 6 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.02 in (0.51 mm) | 0.066 in (1.7 mm) | White and Blue and Numbered |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Diameter |
|---|---|
| Banana Peel (No Overall Jacket) | 0.495 in |
| Overall Cable Diameter (Nominal): | 0.495 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 28.8 Ohm/1000ft | 12 pF/ft (39 pF/m) | 26 pF/ft (85 pF/m) | 110 Ohm | 0.18 µH/ft (0.59 µH/m) | 78% | 2.75 Amps per Conductor at 25ºC |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|
| 0.384 MHz | 0.82 |
| 0.7056 MHz | 1.01 |
| 0.768 MHz | 1.02 |
| 1.024 MHz | 1.08 |
| 1.4112 MHz | 1.15 |
| 1.536 MHz | 1.16 |
| 2.048 MHz | 1.23 |
| 2.8224 MHz | 1.34 |
| 3.072 MHz | 1.38 |
| 4.096 MHz | 1.58 |
| 5.6448 MHz | 1.79 |
| 6.144 MHz | 1.85 |
| 8.192 MHz | 2.05 |
| 11.2896 MHz | 2.34 |
| 12.288 MHz | 2.43 |
| 24.576 MHz | 3.33 |
| UL Voltage Rating |
|---|
| 300 V |
| Operating | Installation |
|---|---|
| -20°C to +60°C | 0°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.95 in (126 mm) | 4.95 in |
| Max. Pull Tension: | 100 lbs (45 kg) |
| Bulk Cable Weight: | 95lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | FT6 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | AES/EBU |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.352 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1801BS6 8771000 | Natural | Reel | 1,000 ft | 612825123026 |
| 1801BS6 Z4B1000 | Vio Z4B | Reel | 1,000 ft | 612825123019 |