Product Hierarchy
Product Hierarchy

1801BS4 - Audio Snake Cable, #24-4pr, TC, Indiv. Shielded, CMP

Digital Audio Snake Cable, Plenum-CMP, 4-24 AWG tinned copper pairs, foam FEP insulation, individually shielded with Beldfoil® bonded to numbered/color-coded Flamarrest® jackets so both strip simulteaneously, Banana Peel construction.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2021-01-06

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
247x32TC - Tinned Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.066 in (1.7 mm)Red & Black
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
Banana Peel (No Overall Jacket)
0.398 in

Electrical Characteristics

Electricals
Nom. Characteristic Impedance
110 Ohm
Delay
Nom. Velocity of Prop.
78%
High Frequency
Frequency [MHz]
0.384
0.7056
0.768
1.024
1.4112
1.536
2.048
2.8224
3.072
4.096
5.6448
6.144
8.192
11.2896
12.288
24.576
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
OperatingInstallation
-20°C To +60°C0°C To +60°C
Max. Pull Tension: 66 lbs (30 kg)
Bulk Cable Weight: 56 lbs/1000ft (83 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: FT6
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
Other Standard Compliance(s): AES/EBU

Product Notes

Notes: Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.340 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1801BS4 8771000NaturalReel1,000 ft612825123002
1801BS4 Z4B1000Violet Z4BReel1,000 ft612825122999
Date: 2005-10-01
No accessories are available for this product