Product Hierarchy
Product Hierarchy

1801B - Digital Audio Cable, 1 Pr #24 Str TC, O/A Foil, Flamarrest® Jkt, CMP




Digital Audio Cable, 1 Pair, 24 AWG (7 x 32) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Flamarrest® Jacket, CMP

Product Overview

Suitable Applications: Digital audio, Interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.021 in (0.53 mm)0.066 in (1.7 mm)Red & Black
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.165 in (4.19 mm)
Overall Cable Diameter (Nominal): 0.165 in (4.19 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft12 pF/ft (39 pF/m)26 pF/ft (85 pF/m)110 Ohm0.18 µH/ft (0.59 µH/m)78%3.8 Amps per conductor @ 30°C
Nom Outer Shield DCR: 17.42 Ohm/1000ft (57.15 Ohm/km)
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation)
0.82 dB/100ft
1.01 dB/100ft
1.02 dB/100ft
1.08 dB/100ft
1.15 dB/100ft
1.16 dB/100ft
1.23 dB/100ft
1.34 dB/100ft
1.38 dB/100ft
1.58 dB/100ft
1.79 dB/100ft
1.85 dB/100ft
2.05 dB/100ft
2.34 dB/100ft
2.43 dB/100ft
3.33 dB/100ft
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.7 in (43 mm)1.7 in (43 mm)
Max. Pull Tension: 16.5 lbs (7.48 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): AES/EBU
Non-Plenum Number: 1800B

History

Update and Revision: Revision Number: 0.512 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1801B 0081000GrayReel1,000 ft612825416661
1801B 8771000NaturalReel1,000 ft612825122951C
1801B 8775000NaturalReel5,000 ft612825430056
1801B Z4B1000Violet Z4BReel1,000 ft612825122920C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
Broadcast Solutions Guide
TB65: Digital Studio Cable Guide
No accessories are available for this product