Product Hierarchy
Product Hierarchy

1800F - Digital Microphone Cable, 1 Pr #24 Str BC, 95% TC French Braid, PVC Jkt, CL2R, Flexible




Digital Microphone Cable, 1 Pair 24 AWG (42x40) Bare Copper, PE insulation, 95% Tinned Copper French Braid Shield, Matte PVC jacket, CL2R-rated, Flexible

Product Overview

Suitable Applications: Digital microphone; Flexible interconnect cable for digital audio

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG42x40BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.017 in (0.43 mm)0.058 in (1.5 mm)Red & BlackHDPE
Outer Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
French BraidTinned Copper (TC)95%26 AWG (30x40) BCPaper tape under braid with drain over tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.211 in (5.36 mm)
Overall Cable Diameter (Nominal): 0.211 in (5.36 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)23.7 Ohm/1000ft12 pF/ft (39 pF/m)26 pF/ft (85 pF/m)110 Ohm0.18 µH/ft (0.59 µH/m)76%3.8 Amps per conductor @ 30°C
Nom Outer Shield DCR: 6.42 Ohm/1000ft (21.1 Ohm/km)
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation)
0.46 dB/100ft
0.67 dB/100ft
0.7 dB/100ft
0.83 dB/100ft
1.04 dB/100ft
1.09 dB/100ft
1.3 dB/100ft
1.66 dB/100ft
1.75 dB/100ft
2.23 dB/100ft
2.89 dB/100ft
3.07 dB/100ft
3.71 dB/100ft
4.53 dB/100ft
4.78 dB/100ft
7.11 dB/100ft
Voltage
Voltage Rating
100 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 23 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser
NEC / UL Compliance: Article 725, CL2R
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): AES/EBU

History

Update and Revision: Revision Number: 0.523 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1800F B59500Black, MatteReel500 ft612825122845C
1800F B591000Black, MatteReel1,000 ft612825122838C
1800F B59U1000Black, MatteUnReel1,000 ft612825122821
1800F G7XU1000Blue, MatteUnReel1,000 ft612825122876
1800F U90U1000Gray, MatteUnReel1,000 ft612825122890
1800F G7WU1000Green, MatteUnReel1,000 ft612825122869
1800F G7VU1000Red, MatteUnReel1,000 ft612825122852
1800F Z4BU1000Violet Z4BUnReel1,000 ft612825122906
1800F G8MU1000Yellow, MatteUnReel1,000 ft612825122883
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
microphone-cable-product-bulletin.pdf
TB65: Digital Studio Cable Guide
No accessories are available for this product