Product Hierarchy
Product Hierarchy

1800B - Digital Audio Cable, 1 Pr #24 Str TC, O/A Foil, PVC Jkt, CMR




Digital Audio Cable, 1 Pair 24 AWG (7 x 32) Tinned Copper, Datalene® Insulation, Overall Beldfoil® Shield, PVC Jacket, CMR

Product Overview

Suitable Applications: Digital audio, Interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.022 in (0.56 mm)0.068 in (1.7 mm)Red & BlackHDPE
Outer Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCBonded
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.023 in (0.58 mm)0.185 in (4.70 mm)
Overall Cable Diameter (Nominal): 0.185 in (4.70 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft (94.5 Ohm/km)12 pF/ft (39 pF/m)26 pF/ft (85 pF/m)110 Ohm0.18 µH/ft (0.59 µH/m)76%3.8 Amps per conductor @ 30°C
Nom Outer Shield DCR: 17.42 Ohm/1000ft (57.15 Ohm/km)
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
0.3840.69 dB/100ft
0.70560.93 dB/100ft
0.7680.96 dB/100ft
1.0241.07 dB/100ft
1.41121.19 dB/100ft
1.5361.21 dB/100ft
2.0481.31 dB/100ft
2.82241.41 dB/100ft
3.0721.45 dB/100ft
4.0961.57 dB/100ft
5.64481.76 dB/100ft
6.1441.83 dB/100ft
8.1922.01 dB/100ft
11.28962.24 dB/100ft
12.1882.3 dB/100ft
24.5763.08 dB/100ft
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C to +60°C
Bend Radius
Stationary Min.Installation Min.
1.9 in (48 mm)1.9 in (48 mm)
Max. Pull Tension: 16.5 lbs (7.48 kg)
Bulk Cable Weight: 16 lbs/1000ft (24 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): AES/EBU
Plenum Number: 1801B

Product Notes

Notes: For cross-connect use with 1803F (et al.) Digital Audio Snake Cables.

History

Update and Revision: Revision Number: 0.682 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1800B T5X500Gray T5XReel500 ft612825122791C
1800B T5X1000Gray T5XReel1,000 ft612825122784C
1800B T5XU1000Gray T5XUnReel1,000 ft612825122777
1800B 0071000VioletReel1,000 ft612825122814C
1800B 007U1000VioletUnReel1,000 ft612825122807
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
Headend Brochure
TB65: Digital Studio Cable Guide
No accessories are available for this product