Low Loss Serial Digital Coax, Ultra-miniature, RG-179/U Type, 28.5 AWG solid bare copper conductor, foam HDPE core, Duofoil, + 95% tinned copper braid, LSZH jacket
| Suitable Applications: | Broadcast MobilE Trucks, Digital Video, Precision Video, Telecommunications |
| RG Type: | 179 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 28.5 | Solid | 0.012 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.056 in (1.4 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PPO - Polyphenylene Oxide | 0.106 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.18 dB/100ft |
| 5 MHz | 1.85 dB/100ft |
| 6 MHz | 1.99 dB/100ft |
| 7 MHz | 2.15 dB/100ft |
| 10 MHz | 2.39 dB/100ft |
| 12 MHz | 2.5 dB/100ft |
| 67.5 MHz | 5.3 dB/100ft |
| 71.5 MHz | 5.5 dB/100ft |
| 88.5 MHz | 6 dB/100ft |
| 100 MHz | 6.4 dB/100ft |
| 135 MHz | 7.2 dB/100ft |
| 143 MHz | 7.5 dB/100ft |
| 180 MHz | 8.3 dB/100ft |
| 270 MHz | 10.2 dB/100ft |
| 360 MHz | 11.8 dB/100ft |
| 540 MHz | 14.6 dB/100ft |
| 720 MHz | 17 dB/100ft |
| 750 MHz | 17.4 dB/100ft |
| 1000 MHz | 20.2 dB/100ft |
| 1500 MHz | 24.8 dB/100ft |
| 2000 MHz | 28.9 dB/100ft |
| 2250 MHz | 30.9 dB/100ft |
| 3000 MHz | 35.9 dB/100ft |
| 4500 MHz | 45 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 70.5 Ohm/1000ft (231 Ohm/km) | 17.0 pF/ft (55.8 pF/m) | 75 Ohm | 79% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C To +75°C |
| Max. Pull Tension: | 14 lbs (6.4 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft (12 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.300 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 179DTNH 0101000 | Black | Reel | 1,000 ft | 612825357063 |
| 179DTNH 0061000 | Blue, Light | Reel | 1,000 ft | 612825357087 |
| 179DTNH 0051000 | Green, Dark | Reel | 1,000 ft | 612825357094 |
| 179DTNH 0021000 | Red | Reel | 1,000 ft | 612825357186 |
| 179DTNH 0071000 | Violet | Reel | 1,000 ft | 612825357070 |
| 179DTNH 0041000 | Yellow | Reel | 1,000 ft | 612825357056 |