Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3548)Modular Couplers
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
Low Loss Serial Digital Coax, Riser-CMR, Ultra-miniature, RG-179/U, 28.5 AWG solid bare copper conductor, foam HDPE core, Duofoil, + 95% tinned copper braid, PVC jacket
| Suitable Applications: | Broadcast Mobil Trucks, Digital Video, Precision Video, Telecommunications |
| RG Type: | 179 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 28.5 AWG | Solid | 0.012 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.056 in (1.4 mm) | White |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.1 in (2.5 mm) |
| Overall Cable Diameter (Nominal): | 0.1 in (2.5 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.18 dB/100ft |
| 5 MHz | 1.74 dB/100ft |
| 6 MHz | 1.99 dB/100ft |
| 7 MHz | 2.03 dB/100ft |
| 10 MHz | 2.25 dB/100ft |
| 12 MHz | 2.5 dB/100ft |
| 67.5 MHz | 5.51 dB/100ft |
| 71.5 MHz | 5.66 dB/100ft |
| 88.5 MHz | 6 dB/100ft |
| 100 MHz | 6.55 dB/100ft |
| 135 MHz | 7.51 dB/100ft |
| 143 MHz | 7.69 dB/100ft |
| 180 MHz | 8.58 dB/100ft |
| 270 MHz | 10.5 dB/100ft |
| 360 MHz | 12.2 dB/100ft |
| 540 MHz | 15.1 dB/100ft |
| 720 MHz | 17.5 dB/100ft |
| 750 MHz | 17.8 dB/100ft |
| 1000 MHz | 20.7 dB/100ft |
| 1500 MHz | 25.4 dB/100ft |
| 2000 MHz | 29.6 dB/100ft |
| 2250 MHz | 31.5 dB/100ft |
| 3000 MHz | 36.7 dB/100ft |
| 4500 MHz | 45 dB/100ft |
| 6000 MHz | 58 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 70.5 Ohm/1000ft (231 Ohm/km) | 8 Ohm/1000ft (26 Ohm/km) | 17.4 pF/ft (57.1 pF/m) | 75 Ohm | 79% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1 in (25 mm) | 1 in (25 mm) |
| Max. Pull Tension: | 18 lbs (8.2 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft, FT4, IEC 60332-1-2, UN ECE R118.03 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.477 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 179DT 010500 | Black | Reel | 500 ft | 612825358558 | |
| 179DT 0101000 | Black | Reel | 1,000 ft | 612825358534 | |
| 179DT 0108200 | Black | Reel | 8,200 ft | 612825440390 | |
| 179DT 0061000 | Blue, Light | Reel | 1,000 ft | 612825358541 | |
| 179DT 0011000 | Brown | Reel | 1,000 ft | 612825357032 | |
| 179DT 0081000 | Gray | Reel | 1,000 ft | 612825356981 | C |
| 179DT N3U1000 | Green, Mil | Reel | 1,000 ft | 612825357049 | C |
| 179DT 0031000 | Orange | Reel | 1,000 ft | 612825357018 | C |
| 179DT 0021000 | Red | Reel | 1,000 ft | 612825357025 | C |
| 179DT 0071000 | Violet | Reel | 1,000 ft | 612825356998 | |
| 179DT 0091000 | White | Reel | 1,000 ft | 612825356974 | |
| 179DT 0041000 | Yellow | Reel | 1,000 ft | 612825357001 | C |
| Footnote: | C - CRATE REEL PUT-UP. |