20 AWG stranded (19x32) high-strength tinned alloy conductors, EPDM rubber insulation, rayon braid, high-strength tinned alloy braid shield (85% coverage), cotton wrap, EPDM jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 20 | 19x32 | TCA - Tinned Copper Alloy | 0.037 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.083 in | 0.023 in |
| Number | Color |
|---|---|
| 1 | White |
| 2 | Black |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Braid | 1 | Tinned Copper (TC) | 85% |
| Braid | 2 | Rayon® | 85% |
| Outer Shield Table Notes: | Cotton Wrap |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.262 in | 0.035 in | Cotton Serve |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
|---|---|---|
| 11.5 Ohm/1000ft | 11.5 Ohm/1000ft | 6.2 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 33 pF/ft | 58 pF/ft |
| Max. Recommended Current [A] |
|---|
| 4 A |
| Non-UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 90°C |
| Operating Temperature Range: | -50°C To +90°C |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 250 lbs |
| Minimum Minor Axis Bend Radius: | 2.75 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1776 010250 | Black | Reel | 250 ft | 612825122289 |
| Update and Revision: | Revision Number: 0.394 Revision Date: 07-30-2026 |