Product Hierarchy
Product Hierarchy

1752A - Category 5e+ Patch Cable, 4 Bonded-Pairs, U/UTP, CM




Category 5e+ Premise Patch Cable (350MHz), 4 Bonded-Pairs, 24 AWG Stranded (7x32) Tinned Copper Conductors, U/UTP, CM, PVC Jacket

Product Overview

Suitable Applications: Premise Patch Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWG7x32TC - Tinned Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.220 in (5.59 mm)No
Overall Cable Diameter (Nominal): 0.220 in (5.59 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
90 Ohm/km (27 Ohm/1000ft)160 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m25 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.465.365.363.860.820.0100 ± 12105 ± 10
44.856.356.351.748.723.0100 ± 12100 ± 10
86.851.851.845.742.724.5100 ± 12100 ± 10
107.750.350.343.840.825.0100 ± 12100 ± 10
169.847.347.339.736.725.0100 ± 12100 ± 10
2011.045.845.837.734.725.0100 ± 12100 ± 10
2512.444.344.335.832.819.0100 ± 15100 ± 10
31.2513.942.942.933.930.919.0100 ± 15100 ± 10
62.520.138.438.427.824.819.0100 ± 15100 ± 10
10026.135.335.323.820.819.0100 ± 15100 ± 10
15533.332.532.519.916.919.0100 ± 18100 ± 10
20038.430.830.817.714.719.0100 ± 18100 ± 10
25043.729.329.315.812.818.0100 ± 20100 ± 10
30048.628.228.214.211.218.0100 ± 20100 ± 10
31049.527.927.913.910.918.0100 ± 20100 ± 10
35053.227.227.212.99.917.0100 ± 22100 ± 10
Voltage
UL Voltage Rating
300 V (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.2 in (56 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 21 lbs/1000ft (31 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1685 (UL 1581) Vertical Tray, FT1
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e Patch
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-6
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings. Conductor strands are bonded together.

History

Update and Revision: Revision Number: 0.657 Revision Date: 09-02-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1752A 0101000BlackReel1,000 ft612825122210C
1752A 010U1000BlackUnReel1,000 ft612825122203
1752A 0061000BlueReel1,000 ft612825122173C
1752A 006U1000BlueUnReel1,000 ft612825122166
1752A F2V1000GrayReel1,000 ft612825122074C
1752A F2VU1000GrayUnReel1,000 ft612825122067
1752A 0051000GreenReel1,000 ft612825122159C
1752A 005U1000GreenUnReel1,000 ft612825122142
1752A 0031000OrangeReel1,000 ft612825122111C
1752A 003U1000OrangeUnReel1,000 ft612825122104
1752A 007U1000PurpleUnreel1,000 ft612825122180
1752A 0021000RedReel1,000 ft612825122098C
1752A 002U1000RedUnReel1,000 ft612825122081
1752A 0071000VioletReel1,000 ft612825122197
1752A 0091000White1,000 ft612825122227
1752A 0041000YellowReel1,000 ft612825122135C
1752A 004U1000YellowUnReel1,000 ft612825122128
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product