Communication and Control, 6 Conductor 20 AWG (26/34) TC - Tinned Copper, Polyethylene(PE) Insulation, Overall Tinned Copper Shield, Slate PVC Outer Jacket
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 20 AWG | 26x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.015 in (0.38 mm) | 0.068 in (1.7 mm) | Black, White, Red, Green, Yellow, Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.306 in (7.77 mm) |
| Overall Cable Diameter (Nominal): | 0.306 in (7.77 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 22.4 pF/ft (73.5 pF/m) | 40 pF/ft (130 pF/m) | 0.19 µH/ft (0.62 µH/m) |
| Nom Outer Shield DCR: | 31 Ohm/1000ft (100 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V | 600 V |
| Operating |
|---|
| -20°C To +60°C |
| Stationary Min. |
|---|
| 3.1 in (79 mm) |
| Max. Pull Tension: | 7.5 lbs (3.4 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 1717 CE ROHS |
| Update and Revision: | Revision Number: 0.120 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 1717 SL005 | Black | Reel | 100 ft |
| 1717 SL002 | Black | Reel | 500 ft |
| 1717 SL001 | Black | Reel | 1,000 ft |