Product Hierarchy
Product Hierarchy

1703A - CAT5e+ Horizontal Bonded-Pair, 2x4pr, UTP, LS-PVC Jkt, CMP, Siamese


CAT5e+ (350MHz), Siamese 2X4-Bonded-pairs, U/UTP-unshielded, Plenum-CMP, Premise Horizontal cable, 24 AWG solid bare copper conductors, FEP insulation, ripcord, PVC jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24SolidBC - Bare Copper8
Conductor Count: 16
Insulation
MaterialNominal Wall Thickness
FEP - Fluorinated Ethylene Propylene0.008 in
Bonded-Pair: Yes
Color Chart
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialMaterial Trade NameRipcord
PVC - Polyvinyl ChlorideFlamarrest®Yes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
90 Ohm/km3 %
Capacitance
Nom.Mutual Capacitance
15 pF/ft
Delay
Max. DelayMax. Delay Skew
510 ns/100m25 ns/100m
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted Impedance
1 MHz2 dB/100m65.3 dB65.3 dB63.3 dB63.3 dB63.8 dB60.8 dB20 dB100 ± 12 Ohm105 ± 10 Ohm
4 MHz4 dB/100m56.3 dB56.3 dB52.3 dB52.3 dB51.7 dB48.8 dB23 dB100 ± 12 Ohm100 ± 10 Ohm
8 MHz5.7 dB/100m51.8 dB51.8 dB46.1 dB46.1 dB45.7 dB42.7 dB24.5 dB100 ± 12 Ohm100 ± 10 Ohm
10 MHz6.4 dB/100m50.3 dB50.3 dB43.9 dB43.9 dB43.8 dB40.8 dB25 dB100 ± 12 Ohm100 ± 10 Ohm
16 MHz8.1 dB/100m47.3 dB47.3 dB39.1 dB39.1 dB39.7 dB36.7 dB25 dB100 ± 12 Ohm100 ± 10 Ohm
20 MHz9.2 dB/100m45.8 dB45.8 dB35.2 dB35.2 dB37.7 dB34.7 dB25 dB100 ± 12 Ohm100 ± 10 Ohm
25 MHz10.3 dB/100m44.3 dB44.3 dB34.1 dB34.1 dB35.8 dB32.8 dB24.3 dB100 ± 15 Ohm100 ± 10 Ohm
31.25 MHz11.6 dB/100m42.9 dB42.9 dB31.3 dB31.3 dB33.9 dB30.9 dB23.6 dB100 ± 15 Ohm100 ± 10 Ohm
62.5 MHz16.8 dB/100m38.4 dB38.4 dB21.6 dB21.6 dB27.8 dB24.9 dB21.5 dB100 ± 15 Ohm100 ± 10 Ohm
100 MHz21.7 dB/100m35.3 dB35.3 dB17.1 dB17.1 dB23.8 dB20.8 dB20.1 dB100 ± 15 Ohm100 ± 10 Ohm
155 MHz27.7 dB/100m32.5 dB32.5 dB4.7 dB4.7 dB19.9 dB16.9 dB19 dB100 ± 18 Ohm100 ± 10 Ohm
200 MHz32 dB/100m30.8 dB30.8 dB3 dB3 dB17.7 dB14.7 dB19 dB100 ± 18 Ohm100 ± 10 Ohm
250 MHz36.4 dB/100m29.3 dB29.3 dB0 dB0 dB15.8 dB12.8 dB18 dB100 ± 20 Ohm100 ± 10 Ohm
300 MHz40.5 dB/100m28.2 dB28.2 dB14.2 dB11.2 dB18 dB100 ± 20 Ohm100 ± 10 Ohm
310 MHz41.3 dB/100m27.9 dB27.9 dB13.9 dB10.9 dB18 dB100 ± 20 Ohm100 ± 10 Ohm
350 MHz44.3 dB/100m27.2 dB27.2 dB12.9 dB9.9 dB17 dB100 ± 22 Ohm100 ± 10 Ohm
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temp Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 50 lbs/1000ft
Max. Pull Tension: 50 lbs
Min Bend Radius During Installation: 1.9 in
Min Bend Radius/Minor Axis: 1.9 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
IEC Compliance: 11801 Category 5
CPR Euroclass: Fca
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA/EIA 568 C.2 Category 5e
Other Compliance: NEMA WC-63.1 Category 5e, UL verified to Category 5e

Applicable Environmental and Other Programs

Environmental Space: Plenum
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-01-01
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262 Plenum Flame Test (UL910)
CSA Flammability: FT6
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: 1702A
Variants
Item #ColorPutup TypeLengthUPC
1703A D151000BlueReel1,000 ft612825122029
1703A 8771000NaturalReel1,000 ft612825122036
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Jacket sequentially marked at 2 ft. intervals. U.S. Patents 5,606,151 and 5,734,126. Third party verified to TIA/EIA-568-B.2, Category 5e.

History

Update and Revision: Revision Number: 0.228 Revision Date: 09-25-2020
Date: 2005-01-01
No accessories are available for this product