(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)CAT5e+ (350MHz), 4-Bonded-pairs, U/UTP-unshielded, Limited Combustible FHC 25/50, Plenum-CMP, Premise Horizontal cable, 24 AWG solid bare copper conductors, FEP insulation, FEP jacket.
Suitable Applications: | Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
FEP - Fluorinated Ethylene Propylene | Teflon® | 0.008 in |
Bonded-Pair: | Yes |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material |
---|
No Shield |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | Teflon® | 0.187 in |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
90 Ohm/km | 3 % |
Nom.Mutual Capacitance |
---|
15 pF/ft |
Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
510 ns/100m | 25 ns/100m | 72% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 65.3 dB | 65.3 dB | 63.3 dB | 63.3 dB | 63.8 dB | 60.8 dB | 20 dB | 100 ± 12 Ohm | 105 ± 10 Ohm |
4 MHz | 4 dB/100m | 56.3 dB | 56.3 dB | 52.3 dB | 52.3 dB | 51.7 dB | 48.8 dB | 23 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
8 MHz | 5.7 dB/100m | 51.8 dB | 51.8 dB | 46.1 dB | 46.1 dB | 45.7 dB | 42.7 dB | 24.5 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
10 MHz | 6.4 dB/100m | 50.3 dB | 50.3 dB | 43.9 dB | 43.9 dB | 43.8 dB | 40.8 dB | 25 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
16 MHz | 8.1 dB/100m | 47.3 dB | 47.3 dB | 39.1 dB | 39.1 dB | 39.7 dB | 36.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
20 MHz | 9.2 dB/100m | 45.8 dB | 45.8 dB | 35.2 dB | 35.2 dB | 37.7 dB | 34.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
25 MHz | 10.3 dB/100m | 44.3 dB | 44.3 dB | 34.1 dB | 34.1 dB | 35.8 dB | 32.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
31.25 MHz | 11.6 dB/100m | 42.9 dB | 42.9 dB | 31.3 dB | 31.3 dB | 33.9 dB | 30.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
62.5 MHz | 16.8 dB/100m | 38.4 dB | 38.4 dB | 21.6 dB | 21.6 dB | 27.8 dB | 24.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
100 MHz | 21.7 dB/100m | 35.3 dB | 35.3 dB | 17.1 dB | 17.1 dB | 23.8 dB | 20.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
155 MHz | 27.7 dB/100m | 32.5 dB | 32.5 dB | 4.7 dB | 4.7 dB | 19.9 dB | 16.9 dB | 19 dB | 100 ± 18 Ohm | 100 ± 10 Ohm |
200 MHz | 32 dB/100m | 30.8 dB | 30.8 dB | 3 dB | 3 dB | 17.7 dB | 14.7 dB | 19 dB | 100 ± 18 Ohm | 100 ± 10 Ohm |
250 MHz | 36.4 dB/100m | 29.3 dB | 29.3 dB | 15.8 dB | 12.8 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 Ohm | ||
300 MHz | 40.5 dB/100m | 28.2 dB | 28.2 dB | 14.2 dB | 11.2 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 Ohm | ||
310 MHz | 41.3 dB/100m | 27.9 dB | 27.9 dB | 13.9 dB | 10.9 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 Ohm | ||
350 MHz | 44.3 dB/100m | 27.2 dB | 27.2 dB | 12.9 dB | 9.9 dB | 17 dB | 100 ± 22 Ohm | 100 ± 10 Ohm |
UL Voltage Rating |
---|
300 V RMS |
Operating Temperature Range: | -40°C To +150°C |
Bulk Cable Weight: | 25 lbs/1000ft |
Max. Pull Tension: | 40 lbs |
Min. Bend Radius During Installation: | 1.9 in |
Min. Bend Radius/Minor Axis: | 1 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
ISO/IEC Compliance: | 11801 ed 2.1 (2008) Class D |
CPR Euroclass: | Fca |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 5e |
Environmental Space: | Plenum |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255) |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Plenum Number: | 1701A |
Non-Plenum Number: | 1700A |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1701LC 006U1000 | Blue | UnReel | 1,000 ft | 612825121909 |
1701LC 0061000 | Blue | Reel | 1,000 ft | 612825121916 |
1701LC 009U1000 | White | UnReel | 1,000 ft | 612825121923 |
1701LC 0091000 | White | Reel | 1,000 ft | 612825121930 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Third party verified to ANSI/TIA-568-C.2, Category 5e. |
Update and Revision: | Revision Number: 0.309 Revision Date: 12-12-2023 |