Category 5E+ Premise Horizontal Cable (350MHz), 4 Bonded-Pairs, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.195 in (4.95 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.195 in (4.95 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 90 Ohm/km (27 Ohm/1000ft) | 66 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 25 ns/100m | 72% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 69.3 | 67.3 | 65.8 | 20.0 | 100 ± 12 | 105 ± 10 | 40.0 | 35.0 |
| 4 | 4.0 dB/100m | 60.3 | 56.3 | 53.8 | 23.0 | 100 ± 12 | 100 ± 10 | 40.0 | 23.0 |
| 8 | 5.7 dB/100m | 55.8 | 50.1 | 47.7 | 24.5 | 100 ± 12 | 100 ± 10 | 40.0 | 16.9 |
| 10 | 6.4 dB/100m | 54.3 | 47.9 | 45.8 | 25.0 | 100 ± 12 | 100 ± 10 | 40.0 | 15.0 |
| 16 | 8.1 dB/100m | 51.2 | 43.1 | 41.7 | 25.0 | 100 ± 12 | 100 ± 10 | 38.0 | 10.9 |
| 20 | 9.1 dB/100m | 49.8 | 40.7 | 39.8 | 25.0 | 100 ± 12 | 100 ± 10 | 37.0 | 9.0 |
| 25 | 10.2 dB/100m | 48.3 | 38.2 | 37.8 | 25.0 | 100 ± 15 | 100 ± 10 | 36.0 | 7.0 |
| 31.25 | 11.4 dB/100m | 46.9 | 35.5 | 35.9 | 25.0 | 100 ± 15 | 100 ± 10 | 35.1 | |
| 62.5 | 16.4 dB/100m | 42.4 | 26.0 | 29.9 | 25.0 | 100 ± 15 | 100 ± 10 | 32.0 | |
| 100 | 21.0 dB/100m | 39.3 | 18.3 | 25.8 | 25.0 | 100 ± 15 | 100 ± 10 | 30.0 | |
| 155 | 26.6 dB/100m | 36.4 | 9.8 | 22.0 | 19.0 | 100 ± 18 | 100 ± 10 | 28.1 | |
| 200 | 30.4 dB/100m | 34.8 | 4.4 | 19.8 | 19.0 | 100 ± 18 | 100 ± 10 | 27.0 | |
| 250 | 34.4 dB/100m | 32.3 | 17.8 | 18.0 | 100 ± 20 | 100 ± 10 | 26.0 | ||
| 300 | 38.0 dB/100m | 28.1 | 14.3 | 18.0 | 100 ± 20 | 100 ± 10 | |||
| 350 | 41.4 dB/100m | 27.1 | 12.9 | 17.0 | 100 ± 20 | 100 ± 10 | |||
| 400 | 44.5 dB/100m | 26.3 | 11.8 | 17.0 | 100 ± 22 | 100 ± 10 | |||
| 450 | 47.6 dB/100m | 25.5 | 10.7 | 17.0 | 100 ± 22 | 100 ± 10 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.5 in (13 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 22 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-90-661 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1700A |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.518 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1701A 0101000 | Black | Reel | 1,000 ft | 612825121862 | |
| 1701A 010U1000 | Black | UnReel | 1,000 ft | 612825121855 | C |
| 1701A D151000 | Blue | Reel | 1,000 ft | 612825121718 | C |
| 1701A D15U1000 | Blue | UnReel | 1,000 ft | 612825121701 | |
| 1701A D153000 | Blue | Reel | 3,000 ft | 612825121725 | C |
| 1701A 0081000 | Gray | Reel | 1,000 ft | 612825121824 | C |
| 1701A 008U1000 | Gray | UnReel | 1,000 ft | 612825121817 | |
| 1701A 0051000 | Green | Reel | 1,000 ft | 612825121800 | C |
| 1701A 005U1000 | Green | UnReel | 1,000 ft | 612825121794 | |
| 1701A 8771000 | Natural | Reel | 1,000 ft | 612825121886 | C |
| 1701A 877U1000 | Natural | UnReel | 1,000 ft | 612825121879 | |
| 1701A 8773000 | Natural | Reel | 3,000 ft | 612825121893 | C |
| 1701A 0031000 | Orange | Reel | 1,000 ft | 612825121763 | C |
| 1701A 003U1000 | Orange | UnReel | 1,000 ft | 612825121756 | |
| 1701A B021000 | Purple | Reel | 1,000 ft | 612825121695 | C |
| 1701A B02U1000 | Purple | UnReel | 1,000 ft | 612825121688 | |
| 1701A 0021000 | Red | Reel | 1,000 ft | 612825121749 | C |
| 1701A 002U1000 | Red | UnReel | 1,000 ft | 612825121732 | |
| 1701A 0091000 | White | Reel | 1,000 ft | 612825121848 | C |
| 1701A 009U1000 | White | UnReel | 1,000 ft | 612825121831 | |
| 1701A 0041000 | Yellow | Reel | 1,000 ft | 612825121787 | C |
| 1701A 004U1000 | Yellow | UnReel | 1,000 ft | 612825121770 |
| Footnote: | C - CRATE REEL PUT-UP. |