Product Hierarchy
Product Hierarchy

1700ENH - Cat 5e Cable, U/UTP, LSZH, 4 Pair bonded, AWG 24, Indoor CPR Dca


Cat.5e (350MHz), 4-Pair, U/UTP Unshielded, Premise Horizontal Cable, 24 AWG solid bare copper conductors, Polyethylene insulation, LSZH jacket, RJ-45 compatible

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of PairsNo. of Elements
Individual Bonded Pair24 AWGSolidBC - Bare Copper48
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual Bonded PairPE - Polyethylene0.95 mm (0.037 in)White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown
Bonded-Pair: Yes
Cable Core
Description
4 bonded pairs twisted together
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.2 mm (0.20 in)Yes
Overall Cable Diameter (Nominal): 5.2 mm (0.20 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m 60%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m65.362.363.260.26461204035
44 dB/100m56.353.352.3249.35249233423
106.3 dB/100m50.347.344414441253015
168.0 dB/100m47.244.239.236.239.936.9252810.9
209.0 dB/100m45.842.836.833.838.035.025279
31.2511.4 dB/100m42.939.931.528.534.131.523.625.15.5
62.516.5 dB/100m38.435.421.918.928.125.121.522
10021.3 dB/100m35.332.314.011.024.021.020.120
15527.2 dB/100m32.429.45.22.220.217.218.8
25035.8 dB/100m29.326.316.013.017.3
35043.5 dB/100m27.124.113.110.117.3
High Frequency Table Notes: Limits below 4 MHz are for information only. Reference standard: IEC 61156-5
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +60°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
20 mm (0.79 in)40 mm
Max. Pull Tension: 65 N (15 lbf)
Bulk Cable Weight: 30 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = a
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.281 Revision Date: 08-25-2025
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product