Cat.5e (350MHz), 4-Pair, U/UTP Unshielded, Premise Horizontal Cable, 24 AWG solid bare copper conductors, Polyethylene insulation, PVC jacket, RJ-45 compatible
Life Cycle Status: Discontinued
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Bonded Pair | 24 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Bonded Pair | PE - Polyethylene | 0.95 mm (0.037 in) | White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown |
| Bonded-Pair: | Yes |
| Description |
|---|
| 4 bonded pairs twisted together |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 5.1 mm (0.20 in) | Yes |
| Overall Cable Diameter (Nominal): | 5.1 mm (0.20 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 65.3 | 62.3 | 63.2 | 60.2 | 64 | 61 | 20 | 40 | 35 |
| 4 | 4 dB/100m | 56.3 | 53.3 | 52.32 | 49.3 | 52 | 49 | 23 | 34 | 23 |
| 10 | 6.3 dB/100m | 50.3 | 47.3 | 44 | 41 | 44 | 41 | 25 | 30 | 15 |
| 16 | 8.0 dB/100m | 47.2 | 44.2 | 39.2 | 36.2 | 39.9 | 36.9 | 25 | 28 | 10.9 |
| 20 | 9.0 dB/100m | 45.8 | 42.8 | 36.8 | 33.8 | 38.0 | 35.0 | 25 | 27 | 9 |
| 31.25 | 11.4 dB/100m | 42.9 | 39.9 | 31.5 | 28.5 | 34.1 | 31.5 | 23.6 | 25.1 | 5.5 |
| 62.5 | 16.5 dB/100m | 38.4 | 35.4 | 21.9 | 18.9 | 28.1 | 25.1 | 21.5 | 22 | |
| 100 | 21.3 dB/100m | 35.3 | 32.3 | 14.0 | 11.0 | 24.0 | 21.0 | 20.1 | 20 | |
| 155 | 27.2 dB/100m | 32.4 | 29.4 | 5.2 | 2.2 | 20.2 | 17.2 | 18.8 | ||
| 250 | 35.8 dB/100m | 29.3 | 26.3 | 16.0 | 13.0 | 17.3 | ||||
| 350 | 43.5 dB/100m | 27.1 | 24.1 | 13.1 | 10.1 | 17.3 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -30°C to +60°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 20 mm (0.79 in) | 40 mm |
| Max. Pull Tension: | 65 N (15 lbf) |
| Bulk Cable Weight: | 30 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.286 Revision Date: 02-26-2026 |