Digital Audio Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, Datalene® Insulation, Overall Beldfoil® Shield, 90% Tinned Copper Braid Shield, PVC jacket
| Suitable Applications: | Digital audio, Interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.027 in (0.69 mm) | 0.082 in (2.1 mm) | Blue & White | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.235 in (5.97 mm) |
| Overall Cable Diameter (Nominal): | 0.235 in (5.97 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 13 pF/ft (43 pF/m) | 26 pF/ft (85 pF/m) | 110 Ohm | 1.3 ns/ft | 0.18 µH/ft (0.59 µH/m) | 76% | 6 Amps per conductor @ 30°C |
| Nom Outer Shield DCR: | 5.89 Ohm/1000ft (19.3 Ohm/km) |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 0.384 | 0.58 dB/100ft |
| 0.7056 | 0.69 dB/100ft |
| 0.768 | 0.7 dB/100ft |
| 1.024 | 0.76 dB/100ft |
| 1.4112 | 0.82 dB/100ft |
| 1.536 | 0.84 dB/100ft |
| 2.048 | 0.88 dB/100ft |
| 2.8224 | 0.93 dB/100ft |
| 3.072 | 0.95 dB/100ft |
| 4.096 | 1.09 dB/100ft |
| 5.6448 | 1.32 dB/100ft |
| 6.144 | 1.37 dB/100ft |
| 8.192 | 1.48 dB/100ft |
| 11.2896 | 1.74 dB/100ft |
| 12.288 | 1.77 dB/100ft |
| 24.576 | 2.41 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.4 in (61 mm) | 2.4 in (61 mm) |
| Max. Pull Tension: | 23.7 lbs (10.8 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | AES/EBU |
| Notes: | Cabling has two rod fillers for improved electrical performance. |
| Update and Revision: | Revision Number: 0.479 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1696A B59250 | Black, Matte | Reel | 250 ft | 612825121329 | |
| 1696A B59500 | Black, Matte | Reel | 500 ft | 612825121336 | |
| 1696A B591000 | Black, Matte | Reel | 1,000 ft | 612825121312 | C |
| 1696A B59U1000 | Black, Matte | Reel | 1,000 ft | 612825121305 |
| Footnote: | C - CRATE REEL PUT-UP. |