Product Hierarchy
Product Hierarchy

1695S6 - VideoFLEX® Snake, Banana Peel, RG6, #18-6 Coax, CMP


VideoFLEX® Digital Coax Snake Cable, Plenum-CMP, 6-RG6 18 AWG, solid bare copper conductors, foam HDPE core, Duofoil® +95% tinned copper braid, individual PVC jackets, Banana Peel construction

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects, Suitable for use in Risers

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in3
Conductor Count: 3
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.168 in
Color Chart
NumberColor
1Red
2Green
3Blue
4Yellow
5Black
6White
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.229 in
Outer Jacket Material
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.687 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
6.4 Ohm/1000ft6.4 Ohm/1000ft2.8 Ohm/1000ft2.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-1600 MHz23 dB
1600-4500 MHz21 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 60°C
UL Temp Rating: 60°C
Operating Temp Range: -35°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 295 lbs/1000ft
Max. Pull Tension: 552 lbs
Min Bend Radius/Minor Axis: 8.25 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: 6/U Type
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262 Plenum Flame Test (UL910)(FT6)
CSA Flammability: FT6
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes
Plenum Number: 1694S3

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1695S6 000500NoneReel500 ft612825121299
1695S6 0001000NoneReel1,000 ft612825121282

History

Update and Revision: Revision Number: 0.168 Revision Date: 09-30-2020
No accessories are available for this product