Product Hierarchy
Product Hierarchy

1695ABHDL - 6 GHz RG6 BNC Connector, Locking


RG-6, 6 GHz, HD, BNC, Plenum, 1 piece connector, locking

Product Overview

Suitable Applications: HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Physical Characteristics (Overall)

Packaging: 50 per package
Number of Pieces: 1

Connectors

Materials
DescriptionMaterial
NutBrass, Nickel Plated
BodyBrass, Nickel Plated
ContactBrass, Gold Plated
InsulatorPTFE

Electrical Characteristics

Return Loss
Frequency [MHz]Minimum Return (RL)
5-148515 dB
1485-300010 dB
3000-45007 dB
Electrical Characteristics Notes: SMPTE 2081-1 Return Loss or better to 4.5 GHz

Mechanical Characteristics

Connector System Compatibility: Coax
Connector Interface Type: BNC
Connector Series Name: HD
Color Band: Green
Locking: Yes
Tool Compatibility: CPLCRBC-BR (compression), PSA59/6 (strip)
Termination Type: Compression
Cable Center Conductor Diameter Limits: 0.3740 - 0.0401 in
Cable Dielectric Diameter Limits: 0.1614 - 0.1732 in
Cable Outer Jacket Diameter Limits: 0.2224 - 0.2362 in

Standards

RG Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Related Part Numbers

Variants
Item #ColorUPC
1695ABHDLGreen845671002430
Footnote: Q - STANDARD PACKAGES CANNOT BE BROKEN.

History

Update and Revision: Revision Number: 0.152 Revision Date: 02-20-2026
No accessories are available for this product