(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
RG-6, 6 GHz, HD, BNC, Plenum, 1 piece connector
| Suitable Applications: | HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| Packaging: | 50 per package |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Nut | Brass, Nickel Plated |
| Body | Brass, Nickel Plated |
| Contact | Brass, Gold Plated |
| Insulator | PTFE |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-1485 | 15 dB |
| 1485-3000 | 10 dB |
| 3000-4500 | 7 dB |
| Electrical Characteristics Notes: | SMPTE 2081-1 Return Loss or better to 4.5 GHz |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | HD |
| Color Band: | Green |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| RG Type: | 6 |
| Environmental Space: | Indoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Item # | Color | UPC |
|---|---|---|
| 1695ABHD1 | Green | 845671002447 |
| Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
| Update and Revision: | Revision Number: 0.154 Revision Date: 02-20-2026 |