Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMP
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
| RG Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 AWG | Solid | 0.040 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.170 in (4.32 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.229 in (5.82 mm) |
| Overall Cable Diameter (Nominal): | 0.229 in (5.82 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.24 dB/100ft |
| 3.58 MHz | 0.45 dB/100ft |
| 5 MHz | 0.55 dB/100ft |
| 7 MHz | 0.65 dB/100ft |
| 10 MHz | 0.75 dB/100ft |
| 67.5 MHz | 1.74 dB/100ft |
| 71.5 MHz | 1.78 dB/100ft |
| 88.5 MHz | 1.94 dB/100ft |
| 100 MHz | 2.1 dB/100ft |
| 135 MHz | 2.4 dB/100ft |
| 143 MHz | 2.5 dB/100ft |
| 180 MHz | 2.8 dB/100ft |
| 270 MHz | 3.4 dB/100ft |
| 360 MHz | 4.0 dB/100ft |
| 540 MHz | 5.2 dB/100ft |
| 720 MHz | 6.1 dB/100ft |
| 750 MHz | 6.2 dB/100ft |
| 1000 MHz | 7.4 dB/100ft |
| 1500 MHz | 9.5 dB/100ft |
| 2000 MHz | 11.3 dB/100ft |
| 2250 MHz | 12.2 dB/100ft |
| 3000 MHz | 14.6 dB/100ft |
| 4500 MHz | 18.6 dB/100ft |
| 6000 MHz | 22.4 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.4 Ohm/1000ft | 2.8 Ohm/1000ft (9.2 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Installation Min. |
|---|
| 2.3 in (58 mm) |
| Max. Pull Tension: | 92 lbs (42 kg) |
| Bulk Cable Weight: | 41 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1694A |
| Update and Revision: | Revision Number: 0.574 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1695A 010500 | Black | Reel | 500 ft | 612825121206 | C |
| 1695A 010Z500 | Black | ReelTuff Box | 500 ft | 612825434603 | |
| 1695A 0101000 | Black | Reel | 1,000 ft | 612825121190 | C |
| 1695A 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825434504 | |
| 1695A 0105000 | Black | Reel | 5,000 ft | 612825121213 | C |
| 1695A 01010000 | Black | Reel | 10,000 ft | 612825435662 | |
| 1695A 006500 | Blue, Light | Reel | 500 ft | 612825352938 | |
| 1695A 0061000 | Blue, Light | Reel | 1,000 ft | 612825121169 | C |
| 1695A 0011000 | Brown | Reel | 1,000 ft | 612825121121 | C |
| 1695A 0081000 | Gray | Reel | 1,000 ft | 612825121183 | C |
| 1695A N3U1000 | Green, Mil | Reel | 1,000 ft | 612825121114 | C |
| 1695A 877500 | Natural | Reel | 500 ft | 612825121237 | Z |
| 1695A 8771000 | Natural | Reel | 1,000 ft | 612825121220 | C |
| 1695A 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825434511 | |
| 1695A 0031000 | Orange | Reel | 1,000 ft | 612825121145 | C |
| 1695A 0021000 | Red | Reel | 1,000 ft | 612825121138 | C |
| 1695A 0071000 | Violet | Reel | 1,000 ft | 612825121176 | C |
| 1695A 007Z1000 | Violet | ReelTuff Box | 1,000 ft | 612825434481 | |
| 1695A 0075000 | Violet | Reel | 5,000 ft | 612825353195 | |
| 1695A 0041000 | Yellow | Reel | 1,000 ft | 612825121152 | C |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |