Product Hierarchy
Product Hierarchy

1694WB - Serial Digital Coax, RG6, #18 Solid BC, Foil + 95% TC braid, Waterblocked




Low Loss Serial Digital Coax, RG6 18 AWG solid bare copper conductor, foam HDPE core, Duofoil®+95% tinned copper braid, waterblocking grease, PE jacket

Product Overview

Suitable Applications: SMPTE 424M 3 Gb/s HD-SDI 1080p

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Outer Shield Table Notes: Outer Shield Flooding Grease
Outer Jacket
MaterialNominal Diameter
PE - Polyethylene0.274 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
6.4 Ohm/1000ft2.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.24 dB/100ft
3.58 MHz0.44 dB/100ft
5 MHz0.52 dB/100ft
6 MHz0.57 dB/100ft
7 MHz0.61 dB/100ft
10 MHz0.71 dB/100ft
12 MHz0.78 dB/100ft
25 MHz1.08 dB/100ft
67.5 MHz1.65 dB/100ft
71.5 MHz1.69 dB/100ft
88.5 MHz1.86 dB/100ft
100 MHz1.95 dB/100ft
135 MHz2.24 dB/100ft
143 MHz2.3 dB/100ft
180 MHz2.57 dB/100ft
270 MHz3.17 dB/100ft
360 MHz3.69 dB/100ft
540 MHz4.5 dB/100ft
720 MHz5.3 dB/100ft
750 MHz5.4 dB/100ft
1000 MHz6.3 dB/100ft
1500 MHz7.8 dB/100ft
2000 MHz9.2 dB/100ft
2250 MHz9.8 dB/100ft
3000 MHz11.5 dB/100ft
4500 MHz14.5 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

Operating Temperature Range: -55°C To +80°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 36 lbs/1000ft
Maximum Recommended Pulling Tension: 69 lbs
Minimum Minor Axis Bend Radius: 2.75 in

Standards

RG Type: 6

Applicable Environmental and Other Programs

Environmental Space: Outdoor - Water Exposure
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - When supported by messenger wire
Suitability - Burial: Yes
Suitability - Hazardous Locations: No
Suitability - Indoor: No
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: No

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1694WB 0101000BlackReel1,000 ft612825358602
1694WB 0105000BlackReel5,000 ft612825357490
1694WB 0061000Blue, LightReel1,000 ft612825358596
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Flooding grease between jacket and braid. Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.382 Revision Date: 02-20-2026
Date: 2004-01-01
Broadcast Solutions Guide
TB65: Digital Studio Cable Guide
Inst. Instr. HD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product