Product Hierarchy
Product Hierarchy

1694S6 - VideoFLEX® Snake, Banana Peel, RG6, #18-6 Coax, CMR


VideoFLEX® Digital Coax Snake Cable, Riser-CMR, 6-RG6 18 AWG, solid bare copper conductors, foam HDPE core, Duofoil® +95% tinned copper braid, individual PVC jackets, Banana Peel construction

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects, Suitable for use in Risers

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in6
Conductor Count: 6
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation, Table Note: Gas Injected
Color Chart
NumberColor
1Red
2Green
3Blue
4White
5Yellow
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / Poly / AlumDuofoil®100 %
Braid2TC - Tinned Copper95 %
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.274 in
Outer Jacket Material
MaterialNominal Diameter
No Jacket (Banana Peel)0.822 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
6.4 Ohm/1000ft6.4 Ohm/1000ft2.8 Ohm/1000ft2.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.107 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-430 MHz20 dB
430-510 MHz15 dB
510-1600 MHz20 dB
1600-4500 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.24 dB/100ft
3.58 MHz0.44 dB/100ft
5 MHz0.52 dB/100ft
7 MHz0.61 dB/100ft
10 MHz0.71 dB/100ft
67.5 MHz1.65 dB/100ft
71.5 MHz1.69 dB/100ft
88.5 MHz1.86 dB/100ft
100 MHz1.95 dB/100ft
135 MHz2.24 dB/100ft
143 MHz2.3 dB/100ft
180 MHz2.57 dB/100ft
270 MHz3.17 dB/100ft
360 MHz3.69 dB/100ft
540 MHz4.6 dB/100ft
720 MHz5.38 dB/100ft
750 MHz5.5 dB/100ft
1000 MHz6.42 dB/100ft
1500 MHz7.99 dB/100ft
2000 MHz9.37 dB/100ft
2250 MHz10.01 dB/100ft
3000 MHz11.78 dB/100ft
4500 MHz14.92 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82 %
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -35°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 291 lbs/1000ft
Max Recommended Pulling Tension: 432 lbs
Min Bend Radius/Minor Axis: 10 in

Standards

NEC/(UL) Specification: CMR
CEC/C(UL) Specification: CMG
RG Type: 6/U Type
Series Type: Series 6

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1694S6 000500NoneReel500 ft612825356226
1694S6 0001000NoneReel1,000 ft612825356233
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: US PATENT 7049523

History

Update and Revision: Revision Number: 0.245 Revision Date: 04-28-2020
Date: 2004-01-01
NP258.pdf
No accessories are available for this product