Networking & Data Cable
(521)Industrial Ethernet Cable
(80)Enterprise Category Cable
(183)Industrial Protocol / Data Bus Cable
(256)Audio Cable
(379)Digital
(50)Analog
(102)Microphone
(42)Nurse Call
(23)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(206)Video Cable
(357)75 Ohm SDI Coax
(121)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(504)50 Ohm Transmission Cable
(89)75 Ohm SDI Coax
(114)CATV & Satelite Cable
(92)Triax Cable
(19)DS3 & DS4 Cable
(38)Conformable Cable
(12)Mil-Spec Cable
(5)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(11)Multi-Media Cable
(44)Fiber Cable
(10918)Indoor Fiber Cable
(1444)Indoor/Outdoor Fiber Cable
(5073)Outdoor Fiber Cable
(4058)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(103)Digital Electricity
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
(2198)Modular Couplers
(11)Modular Plugs
(23)Receptacles
(7)Coax Connectors
(82)12 GHz BNC Connectors
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
(409)Cross Connect Systems
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
(825)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(108)Assemblies & Cordsets
(161)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(46)AV Assemblies
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
(994)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(286)BOBCAT
(73)GECKO Switches
(4)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(33)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(107)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)MACH1020/1030
(3)MACH1040
(4)MACH4000
(21)MACH100
(29)IP65/IP67 Switches & Routers
(53)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)MPLS Backbone Switches
(87)Wireless
(51)Cellular Routers
(10)Wireless LAN Devices
(16)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Antennas
(14)Accessories
(9)Software
(86)Secure Remote Access
(8)Network Management
(17)Software Tools
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(79)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(33)Fieldbus I/O Modules
(10)Suitable Applications: | RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects, Suitable for use in Risers |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 5 |
Conductor Count: | 5 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | White |
5 | Yellow |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.274 in |
Material | Nominal Diameter |
---|---|
Banana Peel (No Overall Jacket) | 0.74 in |
Filler |
---|
Bonded Spline |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 2.8 Ohm/1000ft | 2.8 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.107 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-435 MHz | 20 dB |
435-515 MHz | 15 dB |
515-1600 MHz | 20 dB |
1600-4500 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.44 dB/100ft |
5 MHz | 0.52 dB/100ft |
7 MHz | 0.61 dB/100ft |
10 MHz | 0.71 dB/100ft |
67.5 MHz | 1.65 dB/100ft |
71.5 MHz | 1.69 dB/100ft |
88.5 MHz | 1.86 dB/100ft |
100 MHz | 1.95 dB/100ft |
135 MHz | 2.24 dB/100ft |
143 MHz | 2.3 dB/100ft |
180 MHz | 2.57 dB/100ft |
270 MHz | 3.17 dB/100ft |
360 MHz | 3.69 dB/100ft |
540 MHz | 4.6 dB/100ft |
720 MHz | 5.38 dB/100ft |
750 MHz | 5.5 dB/100ft |
1000 MHz | 6.42 dB/100ft |
1500 MHz | 7.99 dB/100ft |
2000 MHz | 9.37 dB/100ft |
2250 MHz | 10.01 dB/100ft |
3000 MHz | 11.78 dB/100ft |
4500 MHz | 14.92 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 60°C |
Operating Temp Range: | -35°C To +75°C |
Bulk Cable Weight: | 235 lbs/1000ft |
Max. Pull Tension: | 360 lbs |
Min Bend Radius/Minor Axis: | 8 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
RG Type: | 6 |
Series Type: | 6 |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1694S5 000500 | None | Reel | 500 ft | 612825356141 |
1694S5 0001000 | None | Reel | 1,000 ft | 612825356219 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.261 Revision Date: 03-16-2021 |