(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Low Loss Serial Digital Coax, Riser-CMR, RG6, 18 AWG solid bare copper conductor, foam HDPE core, Duofoil®+95% tinned copper braid, water blocking grease, CPE jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Dual-purpose indoor/outdoor with no transition; Below-grade, wet-locations |
| RG Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 | Solid | 0.04 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in (4.6 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.274 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.24 dB/100ft |
| 3.58 MHz | 0.44 dB/100ft |
| 5 MHz | 0.52 dB/100ft |
| 6 MHz | 0.57 dB/100ft |
| 7 MHz | 0.61 dB/100ft |
| 10 MHz | 0.71 dB/100ft |
| 12 MHz | 0.78 dB/100ft |
| 25 MHz | 1.08 dB/100ft |
| 67.5 MHz | 1.65 dB/100ft |
| 71.5 MHz | 1.69 dB/100ft |
| 88.5 MHz | 1.86 dB/100ft |
| 100 MHz | 1.95 dB/100ft |
| 135 MHz | 2.24 dB/100ft |
| 143 MHz | 2.3 dB/100ft |
| 180 MHz | 2.57 dB/100ft |
| 270 MHz | 3.17 dB/100ft |
| 360 MHz | 3.69 dB/100ft |
| 540 MHz | 4.5 dB/100ft |
| 720 MHz | 5.3 dB/100ft |
| 750 MHz | 5.4 dB/100ft |
| 1000 MHz | 6.3 dB/100ft |
| 1500 MHz | 7.8 dB/100ft |
| 2000 MHz | 9.2 dB/100ft |
| 2250 MHz | 9.8 dB/100ft |
| 3000 MHz | 11.5 dB/100ft |
| 4500 MHz | 14.5 dB/100ft |
| 6000 MHz | 17.7 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 6.4 Ohm/1000ft (21 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | TDR Impedance: 75 +/- 1.5 Ohms |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Max. Pull Tension: | 69 lbs (31 kg) |
| Bulk Cable Weight: | 40 lbs (18 kg) |
| Environmental Suitability: | Outdoor - Water Exposure, Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1666 Vertical Shaft |
| NEC / UL Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Water blocking grease between braid and jacket. Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.155 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1694RW 0101000 | Black | Reel | 1,000 ft | 612825408710 |
| 1694RW 01010000 | Black | Reel | 10,000 ft | 612825408727 |