75 Ohm SDI Coax, RG-6, 19 AWG (7x27) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PUR Jacket, Flexible
Life Cycle Status: Discontinued
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use |
| RG Type: | 6 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Stranded | 1.02 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tinned Copper (TC) | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PUR - Polyurethane | 7.01 mm |
| Outer Jacket1 Table Notes: | According to European Standard EN 50290-2-20 |
| Frequency | Min. Return Loss |
|---|---|
| 5-850 MHz | 20 dB |
| 850-4500 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.8 dB/100m |
| 3.6 MHz | 1.5 dB/100m |
| 10 MHz | 2.4 dB/100m |
| 71.5 MHz | 6.6 dB/100m |
| 135 MHz | 9.2 dB/100m |
| 270 MHz | 13.1 dB/100m |
| 360 MHz | 15.4 dB/100m |
| 540 MHz | 19.4 dB/100m |
| 720 MHz | 22.6 dB/100m |
| 750 MHz | 23.3 dB/100m |
| 1000 MHz | 27.6 dB/100m |
| 1500 MHz | 34.8 dB/100m |
| 2250 MHz | 44.0 dB/100m |
| 3000 MHz | 52.2 dB/100m |
| 4500 MHz | 67.6 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 21 Ohm/km | 9.2 Ohm/km (2.8 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 82% |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
| Stationary Min. |
|---|
| 70 mm (2.8 in) |
| Max. Pull Tension: | 300 N (67 lbf) |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CENELEC Compliance: | EN 50117-1 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.156 Revision Date: 02-20-2026 |