(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)75 Ohm SDI Coax, RG-6, 19 AWG (7x27) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PVC Jacket, CM, Flexible
Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
RG Type: | 6 |
Element | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
Coax(es) | 19 AWG | 7x27 | 0.041 in | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Coax(es) | PE - Polyethylene (Foam) | 0.180 in (4.57 mm) | White |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Tinned Copper (TC) | 95% |
2 | Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.276 in (7.01 mm) |
Overall Cable Diameter (Nominal): | 0.276 in (7.01 mm) |
Frequency | Min. Return Loss |
---|---|
5 - 850 MHz | 20 dB |
850 - 6000 MHz | 15 dB |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.45 dB/100ft |
5 MHz | 0.54 dB/100ft |
6 MHz | 0.55 dB/100ft |
7 MHz | 0.62 dB/100ft |
10 MHz | 0.72 dB/100ft |
12 MHz | 0.83 dB/100ft |
25 MHz | 1.18 dB/100ft |
55 MHz | 1.76 dB/100ft |
67.5 MHz | 1.9 dB/100ft |
71.5 MHz | 2.0 dB/100ft |
88.5 MHz | 2.2 dB/100ft |
100 MHz | 2.4 dB/100ft |
135 MHz | 2.8 dB/100ft |
143 MHz | 2.9 dB/100ft |
180 MHz | 3.3 dB/100ft |
270 MHz | 4.0 dB/100ft |
360 MHz | 4.7 dB/100ft |
540 MHz | 5.9 dB/100ft |
720 MHz | 6.9 dB/100ft |
750 MHz | 7.1 dB/100ft |
1000 MHz | 6.3 dB/100ft |
1500 MHz | 7.8 dB/100ft |
2000 MHz | 12.5 dB/100ft |
2250 MHz | 13.4 dB/100ft |
3000 MHz | 15.9 dB/100ft |
4500 MHz | 20.6 dB/100ft |
6000 MHz | 28.7 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
8.5 Ohm/1000ft | 1.7 Ohm/1000ft (5.6 Ohm/km) | 17.0 pF/ft (55.8 pF/m) | 75 Ohm | 80% |
UL Voltage Rating |
---|
300 V (CM) |
UL Temperature | Operating |
---|---|
60°C | -35°C to +75°C |
Installation Min. |
---|
2.75 in (69.9 mm) |
Max. Pull Tension: | 90 lbs (41 kg) |
Bulk Cable Weight: | 50 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 - UL Loading |
NEC / UL Compliance: | CM |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.527 Revision Date: 07-03-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1694F B591000 | Black, Matte | Reel | 1,000 ft | 612825356196 | C |
1694F B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft | ||
1694F B595000 | Black, Matte | Reel | 5,000 ft | 612825439813 | |
1694F G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825356110 | C |
1694F G7X5000 | Blue, Matte | Reel | 5,000 ft | 612825439851 | |
1694F G7W1000 | Green, Matte | Reel | 1,000 ft | 612825356127 | C |
1694F G7W5000 | Green, Matte | Reel | 5,000 ft | 612825439837 | |
1694F G8L1000 | Orange, Matte | Reel | 1,000 ft | 612825356097 | C |
1694F G8L5000 | Orange, Matte | Reel | 5,000 ft | 612825439899 | |
1694F G7V1000 | Red, Matte | Reel | 1,000 ft | 612825356134 | C |
1694F G7V5000 | Red, Matte | Reel | 5,000 ft | 612825440468 | |
1694F Z4B1000 | Violet | Reel | 1,000 ft | 612825358176 | C |
1694F Z4B5000 | Violet | Reel | 5,000 ft | 612825439912 | |
1694F G7Y1000 | White, Matte | Reel | 1,000 ft | 612825356103 | C |
1694F G7Y5000 | White, Matte | Reel | 5,000 ft | 612825439882 | |
1694F G8M1000 | Yellow, Matte | Reel | 1,000 ft | 612825356080 | C |
1694F G8M5000 | Yellow, Matte | Reel | 5,000 ft | 612825439905 |