Product Hierarchy
Product Hierarchy

1694ELV - 1694ELV - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Foil + 95% TC Braid, LSZH Jkt, CPR: B2ca


75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, B2ca.

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Construction Details

RG Type: 6
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
118 AWGSolid1.02 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)4.57 mm (0.180 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.96 mm (0.274 in)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.8 dB/100m
3.6 MHz1.5 dB/100m
10 MHz2.4 dB/100m
71.5 MHz5.6 dB/100m
135 MHz7.4 dB/100m
270 MHz10.4 dB/100m
360 MHz12.1 dB/100m
540 MHz14.8 dB/100m
720 MHz17.5 dB/100m
750 MHz17.9 dB/100m
1000 MHz20.7 dB/100m
1500 MHz25.6 dB/100m
2250 MHz32.2 dB/100m
3000 MHz37.7 dB/100m
4500 MHz47.6 dB/100m
6000 MHz58.1 dB/100m
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
21 Ohm/km (6.4 Ohm/1000ft)9.2 Ohm/km (2.8 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm82%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
70 mm (2.8 in)
Max. Pull Tension: 300 N (67 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: B2ca-s1a,d1,a1; CPR UKCA Class: B2ca-s1a,d1,a1
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.140 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1694ELV.00305BlackReel305 m8719605205803
1694ELV.00500BlackReel500 m8719605205810
1694ELV.001000BlackReel1,000 m8719605205797
1694ELV.01100GreenReel100 m8719605205827
1694ELV.01500GreenReel500 m8719605205841
1694ELV.011000GreenReel1,000 m8719605205834
1694ELV.05500PurpleReel500 m8719605205865
1694ELV.051000PurpleReel1,000 m8719605205858
Date: 2005-01-01
Belden® BNC High-Definition Broadcast Connectors_Original_15485.pdf
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product