Product Hierarchy
Product Hierarchy

1694DNH - 1694DNH - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Tri-Shield, LSZH-C Jkt


75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid + Foil Shield, LSZH Jacket, Dca. IEC 60332-3-24.

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The outer conductor is designed for high screening attenuation and low transfer impedance; The cable is UV-resistant and suitable for indoor and outdoor use

Construction Details

RG Type: 6
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
118 AWGSolid1.02 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)4.57 mm (0.180 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)80%
3TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.96 mm (0.274 in)
Outer Jacket1 Table Notes: According to EN 50290-2-20

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Return Loss Table Notes: In each frequency band, 1 peak value up to 4 dB lower is allowed
Attenuation
FrequencyNom. Attenuation
1 MHz0.8 dB/100m
3.6 MHz1.5 dB/100m
10 MHz2.4 dB/100m
71.5 MHz5.6 dB/100m
135 MHz7.4 dB/100m
270 MHz10.4 dB/100m
360 MHz12.1 dB/100m
540 MHz14.8 dB/100m
720 MHz17.5 dB/100m
750 MHz17.9 dB/100m
1000 MHz20.7 dB/100m
1500 MHz25.6 dB/100m
2250 MHz32.2 dB/100m
3000 MHz37.7 dB/100m
4500 MHz47.6 dB/100m
6000 MHz58.1 dB/100m
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
21 Ohm/km (6.4 Ohm/1000ft)11 Ohm/km (3.4 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm84%
Transfer Impedance
Max. Transfer Impedance
Max. 2.5 mOhm/m
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz95 dB
1000 - 2000 MHz
2000 - 3000 MHz
3000 - 4500 MHz
Screening Class: A+

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
70 mm (2.8 in)
Max. Pull Tension: 300 N (67 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.337 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1694DNH.02500GrayReel500 m8719605003843
1694DNH.00500PurpleReel500 m8719605003829
Date: 2011-12-28
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
No accessories are available for this product