Product Hierarchy
Product Hierarchy

1694D - Serial Digital Coax, Dual RG6, #18 Solid BC, Duofoil® + 95% TC braid, CMR




Low Loss Serial Digital Coax, Riser-CMR, 2-RG6 18 AWG solid bare copper conductors, foam HDPE core, Duofoil+95% tinned copper braid, inner PVC jackets, PVC jacket

Product Overview

Suitable Applications: Video Mult.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in2
Conductor Count: 2
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Color Chart
NumberColor
1Red
2Green
Inner Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Inner Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.275 in
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.618 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
6.4 Ohm/1000ft6.4 Ohm/1000ft2.8 Ohm/1000ft2.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5-1600 MHz23 dB
1600-4500 MHz21 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.24 dB/100ft
3.58 MHz0.44 dB/100ft
5 MHz0.52 dB/100ft
7 MHz0.61 dB/100ft
10 MHz0.71 dB/100ft
67.5 MHz1.65 dB/100ft
71.5 MHz1.69 dB/100ft
88.5 MHz1.86 dB/100ft
100 MHz1.95 dB/100ft
135 MHz2.24 dB/100ft
143 MHz2.3 dB/100ft
180 MHz2.57 dB/100ft
270 MHz3.17 dB/100ft
360 MHz3.69 dB/100ft
540 MHz4.6 dB/100ft
720 MHz5.38 dB/100ft
750 MHz5.5 dB/100ft
1000 MHz6.42 dB/100ft
1500 MHz7.99 dB/100ft
2000 MHz9.37 dB/100ft
2250 MHz10.01 dB/100ft
3000 MHz11.78 dB/100ft
4500 MHz15.7 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temperature Rating: 60°C
Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 124 lbs/1000ft
Maximum Recommended Pulling Tension: 177 lbs
Minimum Minor Axis Bend Radius: 3.5 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1694D 010500BlackReel500 ft612825357452
1694D 0101000BlackReel1,000 ft612825357445
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.403 Revision Date: 02-20-2026
Date: 2010-04-09
Broadcast Solutions Guide
TB65: Digital Studio Cable Guide
No accessories are available for this product