(109)75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.
Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use |
RG Type: | 6 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 1.02 mm | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.96 mm |
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.8 dB/100m |
3.6 MHz | 1.5 dB/100m |
10 MHz | 2.4 dB/100m |
71.5 MHz | 5.6 dB/100m |
135 MHz | 7.4 dB/100m |
270 MHz | 10.4 dB/100m |
360 MHz | 12.1 dB/100m |
540 MHz | 14.8 dB/100m |
720 MHz | 17.5 dB/100m |
750 MHz | 17.9 dB/100m |
1000 MHz | 20.7 dB/100m |
1500 MHz | 25.6 dB/100m |
2250 MHz | 32.2 dB/100m |
3000 MHz | 37.7 dB/100m |
4500 MHz | 47.6 dB/100m |
6000 MHz | 58.1 dB/100m |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
21 Ohm/km | 9.2 Ohm/km (2.8 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 82% |
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Stationary Min. |
---|
70 mm (2.8 in) |
Max. Pull Tension: | 300 N (67 lbf) |
Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3 |
CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 80% |
CENELEC Compliance: | EN 50117-1 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.232 Revision Date: 07-03-2023 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1694ANH.00305 | Black | Reel | 305 m | 8719605003591 |
1694ANH.00500 | Black | Reel | 500 m | 8719605003607 |
1694ANH.001000 | Black | Reel | 1,000 m | 8719605003577 |
1694ANH.03100 | Cream | Reel | 100 m | 8719605003706 |
1694ANH.01100 | Green | Reel | 100 m | 8719605003614 |
1694ANH.01305 | Green | Reel | 305 m | 8719605003645 |
1694ANH.01500 | Green | Reel | 500 m | 8719605003669 |
1694ANH.011000 | Green | Reel | 1,000 m | 8719605003621 |
1694ANH.05100 | Purple | Reel | 100 m | 8719605003744 |
1694ANH.05500 | Purple | Reel | 500 m | 8719605003768 |
1694ANH.051000 | Purple | Reel | 1,000 m | 8719605003751 |
1694ANH.02100 | Turquoise | Reel | 100 m | 8719605003683 |
1694ANH.02500 | Turquoise | Reel | 500 m | 8719605003690 |
1694ANH.021000 | Turquoise | Reel | 1,000 m | 8719605180216 |