(4)| Suitable Applications: | HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| Packaging: | 50 per package |
| Number of Pieces: | 3 |
| Description | Material |
|---|---|
| Nut | Brass, Nickel Plated |
| Body | Brass, Nickel Plated |
| Contact | Brass, Gold Plated |
| Insulator | PTFE |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-1485 | 15 dB |
| 1485-3000 | 10 dB |
| 3000-6000 | 7 dB |
| Electrical Characteristics Notes: | SMPTE 2081-1 Return Loss or better |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | HD |
| Color Band: | Blue |
| Locking: | No |
| Tool Compatibility: | BB3PHCT (crimp) |
| Termination Type: | Crimp |
| RG Type: | 6 |
| Environmental Space: | Indoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 1694ABHD3 | Green | 845671002423 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Also suitable for 1695A |
| Update and Revision: | Revision Number: 0.176 Revision Date: 02-20-2026 |