Product Hierarchy
Product Hierarchy

1694A - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Foil + 95% TC Braid, PVC Jkt, CMR




75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

Construction Details

RG Type: 6
Conductor
SizeStrandingNom. DiameterMaterial
18 AWGSolid0.040 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.180 in (4.57 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.274 in (6.96 mm)
Overall Cable Diameter (Nominal): 0.274 in (6.96 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.24 dB/100ft
3.58 MHz0.44 dB/100ft
5 MHz0.52 dB/100ft
6 MHz0.57 dB/100ft
7 MHz0.61 dB/100ft
10 MHz0.71 dB/100ft
12 MHz0.78 dB/100ft
25 MHz1.08 dB/100ft
67.5 MHz1.65 dB/100ft
71.5 MHz1.69 dB/100ft
88.5 MHz1.86 dB/100ft
100 MHz1.95 dB/100ft
135 MHz2.24 dB/100ft
143 MHz2.3 dB/100ft
180 MHz2.57 dB/100ft
270 MHz3.17 dB/100ft
360 MHz3.69 dB/100ft
540 MHz4.5 dB/100ft
720 MHz5.3 dB/100ft
750 MHz5.4 dB/100ft
1000 MHz6.3 dB/100ft
1500 MHz7.8 dB/100ft
2000 MHz9.2 dB/100ft
2250 MHz9.8 dB/100ft
3000 MHz11.5 dB/100ft
4500 MHz14.5 dB/100ft
6000 MHz17.7 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
6.4 Ohm/1000ft (21 Ohm/km)3.8 Ohm/1000ft (12 Ohm/km)16.2 pF/ft (53.1 pF/m)75 Ohm82%
Voltage
UL Voltage Rating
300 V (CMR, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C to +75°C
Bend Radius
Installation Min.
2.75 in (69.9 mm)
Max. Pull Tension: 69 lbs (31 kg)
Bulk Cable Weight: 41 lbs/1000ft (61 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, UV Resistance, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Vertical Shaft
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1695A

Product Notes

Notes: Also available in multi-coax bundled versions. See 7710A through 7713A. Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.716 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
1694A.00305BlackReel305 m8719605003324
1694A.K0305BlackReel305 m8719605003553
1694A 010500BlackReel500 ft612825358169C
1694A 010Z500BlackReelTuff Box500 ft612825434726
1694A.00500BlackReel500 m8719605003331
1694A 0101000BlackReel1,000 ft612825358190C
1694A 010N1000BlackReel w/Small Barrel1,000 ft
1694A 010Z1000BlackReelTuff Box1,000 ft612825434702
1694A.001000BlackReel1,000 m8719605003294
1694A.001372BlackReel1,372 m8719605003300
1694A 0105000BlackReel5,000 ft612825358183C N
1694A.05305BlueReel305 m8719605003447
1694A.051372BlueReel1,372 m8719605003430
1694A 0061000Blue, LightReel1,000 ft612825358220C
1694A 00610000Blue, LightReel10,000 ft612825440352
1694A 0011000BrownReel1,000 ft612825358268C
1694A.09500CreamReel500 m8719605003546
1694A 0081000GrayReel1,000 ft612825356165C
1694A.08305Gray, SlateReel305 m8719605003539
1694A.081372Gray, SlateReel1,372 m8719605003522
1694A.06152GreenReel152 m8719605003478
1694A.06305GreenReel305 m8719605003485
1694A.061219GreenReel1,219 m8719605003454
1694A.061372GreenReel1,372 m8719605003461
1694A.064000GreenReel4,000 m8719605003492
1694A N3U1000Green, MilReel1,000 ft612825358275C
1694A N3UN1000Green, MilReel w/Small Barrel1,000 ft
1694A.03305OrangeReel305 m8719605003409
1694A 0031000OrangeReel1,000 ft612825358251C
1694A.031372OrangeReel1,372 m8719605003393
1694A.01305RedReel305 m8719605003355
1694A 0021000RedReel1,000 ft612825358244C
1694A.011372RedReel1,372 m8719605003348
1694A.02305VioletReel305 m8719605003386
1694A 0071000VioletReel1,000 ft612825358213C
1694A 007N1000VioletReel w/Small Barrel1,000 ft612825366966
1694A 007Z1000VioletReelTuff Box1,000 ft612825434665
1694A.021000VioletReel1,000 m8719605003362
1694A.021372VioletReel1,372 m8719605003379
1694A 0075000VioletReel5,000 ft612825356172C N
1694A.07305WhiteReel305 m8719605003515
1694A 0091000WhiteReel1,000 ft612825358206C
1694A 009N1000WhiteReel w/Small Barrel1,000 ft
1694A 009Z1000WhiteReelTuff Box1,000 ft612825434672
1694A.071372WhiteReel1,372 m8719605003508
1694A.04305YellowReel305 m8719605003423
1694A 0041000YellowReel1,000 ft612825358237C
1694A 004N1000YellowReel w/Small Barrel1,000 ft
1694A.041372YellowReel1,372 m8719605003416
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2004-01-01
Broadcast Solutions Guide
Headend Brochure
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
TB65: Digital Studio Cable Guide
Inst. Instr. HD 3P BNC Rev.4.20JAN2021.pdf